Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,8095 - R 0,9994 Request the lead time here
M4 x 0.7
21.3 mm
Crossed Drive
R 0,8838 - R 1,091 Request the lead time here
M5 x 0.8
2.1 mm
Crossed Drive
R 1,5841 - R 1,9556 Request the lead time here
M5 x 0.8
36.1 mm
Crossed Drive
R 2,0062 - R 2,4768 Request the lead time here
M6 x 1.0
40.3 mm
Crossed Drive
R 4,6231 - R 5,7075 Request the lead time here
M10 x 1.5
17.7 mm
Crossed Drive
R 0,7286 - R 0,8995 Request the lead time here
M2.5 x 0.45
8.3 mm
Crossed Drive
R 4,4408 - R 5,4826 Request the lead time here
M10 x 1.5
12.7 mm
Crossed Drive
R 0,7675 - R 0,9475 Request the lead time here
M3.5 x 0.6
8.9 mm
Crossed Drive
R 0,7286 - R 0,8995 Request the lead time here
M3 x 0.5
7.6 mm
Crossed Drive
R 0,7219 - R 0,8911 Request the lead time here
M2.5 x 0.45
6.3 mm
Crossed Drive
R 0,7993 - R 0,9871 Request the lead time here
M4 x 0.7
12.3 mm
Crossed Drive
R 0,7084 - R 0,8745 Request the lead time here
M2.5 x 0.45
2.3 mm
Crossed Drive
R 0,7354 - R 0,9079 Request the lead time here
M3 x 0.5
9.6 mm
Crossed Drive
R 0,781 - R 0,9641 Request the lead time here
M3.5 x 0.6
16.9 mm
Crossed Drive
R 0,7471 - R 0,9225 Request the lead time here
M3.5 x 0.6
2.9 mm
Crossed Drive
R 3,9771 - R 4,9101 Request the lead time here
M8 x 1.25
3.4 mm
Crossed Drive
R 1,849 - R 2,2826 Request the lead time here
M6 x 1.0
7.3 mm
Crossed Drive
R 1,026 - R 1,2415 Request the lead time here
M6 x 1.0
3.3 mm
Crossed Drive
R 0,7471 - R 0,9225 Request the lead time here
M2.5 x 0.45
18.3 mm
Crossed Drive
R 0,7759 - R 0,9579 Request the lead time here
M3.5 x 0.6
12.9 mm
Crossed Drive
  • of 7
Screw M4 x 0.7 Nylon 6/6 Natural

10297155

Price Range
R 0,9994 - R 0,8095

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    21.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M5 x 0.8 Nylon 6/6 Natural

10297667

Price Range
R 1,091 - R 0,8838

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M5 x 0.8 Nylon 6/6 Natural

10297742

Price Range
R 1,9556 - R 1,5841

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    36.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M6 x 1.0 Nylon 6/6 Natural

10298428

Price Range
R 2,4768 - R 2,0062

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    40.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M10 x 1.5 Nylon 6/6 Natural

10299234

Price Range
R 5,7075 - R 4,6231

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295410

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M10 x 1.5 Nylon 6/6 Natural

10299227

Price Range
R 5,4826 - R 4,4408

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3.5 x 0.6 Nylon 6/6 Natural

10296653

Price Range
R 0,9475 - R 0,7675

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3 x 0.5 Nylon 6/6 Natural

10296127

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    7.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295403

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M4 x 0.7 Nylon 6/6 Natural

10297131

Price Range
R 0,9871 - R 0,7993

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295373

Price Range
R 0,8745 - R 0,7084

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3 x 0.5 Nylon 6/6 Natural

10296134

Price Range
R 0,9079 - R 0,7354

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3.5 x 0.6 Nylon 6/6 Natural

10296677

Price Range
R 0,9641 - R 0,781

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    16.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3.5 x 0.6 Nylon 6/6 Natural

10296622

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M8 x 1.25 Nylon 6/6 Natural

10298824

Price Range
R 4,9101 - R 3,9771

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M6 x 1.0 Nylon 6/6 Natural

10298374

Price Range
R 2,2826 - R 1,849

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    7.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M6 x 1.0 Nylon 6/6 Natural

10298350

Price Range
R 1,2415 - R 1,026

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295441

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    18.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3.5 x 0.6 Nylon 6/6 Natural

10296660

Price Range
R 0,9579 - R 0,7759

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    12.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6