Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,7993 - R 0,9871 Request the lead time here
M4 x 0.7
12.3 mm
Slotted Drive
R 0,7421 - R 0,9161 Request the lead time here
M2.5 x 0.45
13.9 mm
Slotted Drive
R 0,7843 - R 0,9683 Request the lead time here
M4 x 0.7
2.3 mm
Slotted Drive
R 0,9291 - R 1,1472 Request the lead time here
M5 x 0.8
11.1 mm
Slotted Drive
R 0,7151 - R 0,8829 Request the lead time here
M3 x 0.5
3.6 mm
Slotted Drive
R 1,4717 - R 1,7807 Request the lead time here
M6 x 1.0
3.3 mm
Slotted Drive
R 0,7471 - R 0,9225 Request the lead time here
M3.5 x 0.6
2.9 mm
Slotted Drive
R 0,8882 - R 1,0965 Request the lead time here
M3 x 0.5
26.9 mm
Slotted Drive
R 2,0903 - R 2,5805 Request the lead time here
M6 x 1.0
30.3 mm
Slotted Drive
R 1,5994 - R 1,9746 Request the lead time here
M5 x 0.8
31.1 mm
Slotted Drive
R 5,9859 - R 7,39 Request the lead time here
M10 x 1.5
52.7 mm
Slotted Drive
R 4,6231 - R 5,7075 Request the lead time here
M10 x 1.5
17.7 mm
Slotted Drive
R 0,7759 - R 0,9579 Request the lead time here
M3.5 x 0.6
12.9 mm
Slotted Drive
R 1,3831 - R 1,7075 Request the lead time here
M6 x 1.0
11.3 mm
Slotted Drive
R 1,2263 - R 1,514 Request the lead time here
M5 x 0.8
21.1 mm
Slotted Drive
R 0,8902 - R 1,099 Request the lead time here
M5 x 0.8
4.1 mm
Slotted Drive
R 1,2111 - R 1,4952 Request the lead time here
M5 x 0.8
8.1 mm
Slotted Drive
R 0,7286 - R 0,8995 Request the lead time here
M2 x 0.4
8.3 mm
Slotted Drive
R 0,7118 - R 0,8787 Request the lead time here
M2 x 0.4
3.3 mm
Slotted Drive
R 0,7084 - R 0,8745 Request the lead time here
M2 x 0.4
2.3 mm
Slotted Drive
  • of 7
Screw M4 x 0.7 Nylon 6/6 Natural

10398142

Price Range
R 0,9871 - R 0,7993

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    12.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M2.5 x 0.45 Nylon 6/6 Natural

10396865

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    5.5 mm
  • Thread Length
    13.9 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
Screw M4 x 0.7 Nylon 6/6 Natural

10398098

Price Range
R 0,9683 - R 0,7843

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    9.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398722

Price Range
R 1,1472 - R 0,9291

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    11.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M3 x 0.5 Nylon 6/6 Natural

10397138

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    6.3 mm
  • Thread Length
    3.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399323

Price Range
R 1,7807 - R 1,4717

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397732

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    2.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M3 x 0.5 Nylon 6/6 Natural

10397206

Price Range
R 1,0965 - R 0,8882

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    26.9 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399385

Price Range
R 2,5805 - R 2,0903

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398777

Price Range
R 1,9746 - R 1,5994

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    31.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M10 x 1.5 Nylon 6/6 Natural

10400234

Price Range
R 7,39 - R 5,9859

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    52.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw M10 x 1.5 Nylon 6/6 Natural

10400203

Price Range
R 5,7075 - R 4,6231

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    20.0 mm
  • Thread Length
    17.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
Screw M3.5 x 0.6 Nylon 6/6 Natural

10397763

Price Range
R 0,9579 - R 0,7759

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    8.2 mm
  • Thread Length
    12.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
Screw M6 x 1.0 Nylon 6/6 Natural

10399354

Price Range
R 1,7075 - R 1,3831

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    12.6 mm
  • Thread Length
    11.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398753

Price Range
R 1,514 - R 1,2263

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    21.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398692

Price Range
R 1,099 - R 0,8902

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    4.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M5 x 0.8 Nylon 6/6 Natural

10398715

Price Range
R 1,4952 - R 1,2111

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    10.4 mm
  • Thread Length
    8.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
Screw M2 x 0.4 Nylon 6/6 Natural

10396650

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    8.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M2 x 0.4 Nylon 6/6 Natural

10396629

Price Range
R 0,8787 - R 0,7118

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    3.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural
Screw M2 x 0.4 Nylon 6/6 Natural

10396612

Price Range
R 0,8745 - R 0,7084

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Head Diameter
    4.4 mm
  • Thread Length
    2.3 mm
  • Thread Size
    M2 x 0.4
  • Colour
    Natural