Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| R 4,0716 - R 5,0266 | Request the lead time here |
M8 x 1.25
|
0.528 in
13.4 mm
|
Crossed Drive
|
||
| R 1,2111 - R 1,4952 | Request the lead time here |
M5 x 0.8
|
0.319 in
8.1 mm
|
Crossed Drive
|
||
| R 1,849 - R 2,2826 | Request the lead time here |
M6 x 1.0
|
0.287 in
7.3 mm
|
Crossed Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M2.5 x 0.45
|
0.169 in
4.3 mm
|
Crossed Drive
|
||
| R 0,7151 - R 0,8829 | Request the lead time here |
M3 x 0.5
|
0.142 in
3.6 mm
|
Crossed Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M3 x 0.5
|
0.378 in
9.6 mm
|
Crossed Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M2.5 x 0.45
|
0.406 in
10.3 mm
|
Crossed Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M2.5 x 0.45
|
0.13 in
3.3 mm
|
Crossed Drive
|
||
| R 0,7421 - R 0,9161 | Request the lead time here |
M3 x 0.5
|
0.535 in
13.6 mm
|
Crossed Drive
|
||
| R 0,781 - R 0,9641 | Request the lead time here |
M3.5 x 0.6
|
0.665 in
16.9 mm
|
Crossed Drive
|
||
| R 0,8095 - R 0,9994 | Request the lead time here |
M4 x 0.7
|
0.839 in
21.3 mm
|
Crossed Drive
|
||
| R 0,7219 - R 0,8911 | Request the lead time here |
M3 x 0.5
|
0.22 in
5.6 mm
|
Crossed Drive
|
||
| R 0,781 - R 0,9641 | Request the lead time here |
M3.5 x 0.6
|
0.272 in
6.9 mm
|
Crossed Drive
|
||
| R 0,8062 - R 0,9952 | Request the lead time here |
M4 x 0.7
|
0.642 in
16.3 mm
|
Crossed Drive
|
||
| R 1,2075 - R 1,4908 | Request the lead time here |
M5 x 0.8
|
0.831 in
21.1 mm
|
Crossed Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M2.5 x 0.45
|
0.72 in
18.3 mm
|
Crossed Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M3 x 0.5
|
0.89 in
22.6 mm
|
Crossed Drive
|
||
| R 0,7876 - R 0,9725 | Request the lead time here |
M3.5 x 0.6
|
0.862 in
21.9 mm
|
Crossed Drive
|
||
| R 0,8838 - R 1,091 | Request the lead time here |
M5 x 0.8
|
0.083 in
2.1 mm
|
Crossed Drive
|
||
| R 1,5841 - R 1,9556 | Request the lead time here |
M5 x 0.8
|
1.421 in
36.1 mm
|
Crossed Drive