Menu Search

Machine Screws - Oval

In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 4,1019 - R 5,064 Request the lead time here
M8 x 1.25
23.4 mm
Crossed Drive
R 1,849 - R 2,2826 Request the lead time here
M6 x 1.0
5.3 mm
Crossed Drive
R 4,0952 - R 5,0558 Request the lead time here
M8 x 1.25
18.4 mm
Crossed Drive
R 4,0632 - R 5,0162 Request the lead time here
M8 x 1.25
9.4 mm
Crossed Drive
R 1,2075 - R 1,4908 Request the lead time here
M5 x 0.8
21.1 mm
Crossed Drive
R 0,8062 - R 0,9952 Request the lead time here
M4 x 0.7
16.3 mm
Crossed Drive
R 0,7151 - R 0,8829 Request the lead time here
M2.5 x 0.45
4.3 mm
Crossed Drive
R 0,7286 - R 0,8995 Request the lead time here
M2.5 x 0.45
8.3 mm
Crossed Drive
R 0,7421 - R 0,9161 Request the lead time here
M2.5 x 0.45
14.3 mm
Crossed Drive
R 0,7219 - R 0,8911 Request the lead time here
M2.5 x 0.45
6.3 mm
Crossed Drive
R 0,7421 - R 0,9161 Request the lead time here
M3 x 0.5
13.6 mm
Crossed Drive
R 0,7538 - R 0,9307 Request the lead time here
M3.5 x 0.6
4.9 mm
Crossed Drive
R 0,7151 - R 0,8829 Request the lead time here
M3 x 0.5
3.6 mm
Crossed Drive
R 3,9771 - R 4,9101 Request the lead time here
M8 x 1.25
3.4 mm
Crossed Drive
R 5,001 - R 6,1738 Request the lead time here
M10 x 1.5
27.7 mm
Crossed Drive
R 4,0716 - R 5,0266 Request the lead time here
M8 x 1.25
13.4 mm
Crossed Drive
R 1,6387 - R 2,023 Request the lead time here
M6 x 1.0
30.3 mm
Crossed Drive
R 0,7894 - R 0,9745 Request the lead time here
M4 x 0.7
6.3 mm
Crossed Drive
R 0,7843 - R 0,9683 Request the lead time here
M4 x 0.7
2.3 mm
Crossed Drive
R 0,7471 - R 0,9225 Request the lead time here
M3 x 0.5
17.6 mm
Crossed Drive
  • of 7
Screw M8 x 1.25 Nylon 6/6 Natural

10298862

Price Range
R 5,064 - R 4,1019

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    23.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M6 x 1.0 Nylon 6/6 Natural

10298367

Price Range
R 2,2826 - R 1,849

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    5.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M8 x 1.25 Nylon 6/6 Natural

10298855

Price Range
R 5,0558 - R 4,0952

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    18.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M8 x 1.25 Nylon 6/6 Natural

10298831

Price Range
R 5,0162 - R 4,0632

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    9.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M5 x 0.8 Nylon 6/6 Natural

10297728

Price Range
R 1,4908 - R 1,2075

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    21.1 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M4 x 0.7 Nylon 6/6 Natural

10297148

Price Range
R 0,9952 - R 0,8062

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    16.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295397

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295410

Price Range
R 0,8995 - R 0,7286

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    8.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295434

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    14.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M2.5 x 0.45 Nylon 6/6 Natural

10295403

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.3 mm
  • Thread Size
    M2.5 x 0.45
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3 x 0.5 Nylon 6/6 Natural

10296141

Price Range
R 0,9161 - R 0,7421

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    13.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3.5 x 0.6 Nylon 6/6 Natural

10296639

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    4.9 mm
  • Thread Size
    M3.5 x 0.6
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3 x 0.5 Nylon 6/6 Natural

10296103

Price Range
R 0,8829 - R 0,7151

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M8 x 1.25 Nylon 6/6 Natural

10298824

Price Range
R 4,9101 - R 3,9771

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    3.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M10 x 1.5 Nylon 6/6 Natural

10299241

Price Range
R 6,1738 - R 5,001

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    27.7 mm
  • Thread Size
    M10 x 1.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M8 x 1.25 Nylon 6/6 Natural

10298848

Price Range
R 5,0266 - R 4,0716

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    13.4 mm
  • Thread Size
    M8 x 1.25
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M6 x 1.0 Nylon 6/6 Natural

10298411

Price Range
R 2,023 - R 1,6387

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    30.3 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M4 x 0.7 Nylon 6/6 Natural

10297117

Price Range
R 0,9745 - R 0,7894

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    6.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M4 x 0.7 Nylon 6/6 Natural

10297094

Price Range
R 0,9683 - R 0,7843

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    2.3 mm
  • Thread Size
    M4 x 0.7
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Screw M3 x 0.5 Nylon 6/6 Natural

10296158

Price Range
R 0,9225 - R 0,7471

Stock Levels
Request the lead time here
Attributes
  • Countersunk Screw Degree
    90 / 92
  • Thread Length
    17.6 mm
  • Thread Size
    M3 x 0.5
  • Colour
    Natural
  • Full Material
    Nylon 6/6