Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| R 0,7118 - R 0,8787 | Request the lead time here |
M3 x 0.5
|
0.102 in
2.6 mm
|
Slotted Drive
|
||
| R 0,7354 - R 0,9079 | Request the lead time here |
M3 x 0.5
|
0.378 in
9.6 mm
|
Slotted Drive
|
||
| R 0,7471 - R 0,9225 | Request the lead time here |
M2.5 x 0.45
|
0.705 in
17.9 mm
|
Slotted Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M2.5 x 0.45
|
0.114 in
2.9 mm
|
Slotted Drive
|
||
| R 0,7133 - R 0,8807 | Request the lead time here |
M2 x 0.4
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| R 1,1434 - R 1,4119 | Request the lead time here |
M4 x 0.7
|
1.232 in
31.3 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M3 x 0.5
|
0.862 in
21.9 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M2 x 0.4
|
0.917 in
23.3 mm
|
Slotted Drive
|
||
| R 1,7928 - R 2,2134 | Request the lead time here |
M3 x 0.5
|
0.665 in
16.9 mm
|
Slotted Drive
|
||
| R 4,3533 - R 5,3742 | Request the lead time here |
M8 x 1.25
|
1.709 in
43.4 mm
|
Slotted Drive
|
||
| R 0,7286 - R 0,8995 | Request the lead time here |
M2 x 0.4
|
0.327 in
8.3 mm
|
Slotted Drive
|
||
| R 1,1266 - R 1,3908 | Request the lead time here |
M4 x 0.7
|
1.035 in
26.3 mm
|
Slotted Drive
|
||
| R 0,7387 - R 0,9121 | Request the lead time here |
M3 x 0.5
|
0.496 in
12.6 mm
|
Slotted Drive
|
||
| R 0,7993 - R 0,9871 | Request the lead time here |
M4 x 0.7
|
0.484 in
12.3 mm
|
Slotted Drive
|
||
| R 0,7538 - R 0,9307 | Request the lead time here |
M3.5 x 0.6
|
0.193 in
4.9 mm
|
Slotted Drive
|
||
| R 0,8871 - R 1,0952 | Request the lead time here |
M5 x 0.8
|
0.634 in
16.1 mm
|
Slotted Drive
|
||
| R 1,4717 - R 1,7807 | Request the lead time here |
M6 x 1.0
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
| R 0,7843 - R 0,9683 | Request the lead time here |
M4 x 0.7
|
0.091 in
2.3 mm
|
Slotted Drive
|
||
| R 0,9291 - R 1,1472 | Request the lead time here |
M5 x 0.8
|
0.437 in
11.1 mm
|
Slotted Drive
|
||
| R 0,7118 - R 0,8787 | Request the lead time here |
M2 x 0.4
|
0.13 in
3.3 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue