Menu Search

Machine Screws - Pan

In stock

Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.

A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.

A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.

  • DIN 85 and DIN 7985
  • Colours: Beige, Brown, Clear and Natural.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
584 results
Product SKUs information
Essentra Part Number Price range Availability Pitch Diameter Thread Size Colour Material Thread Length Drive Type View
R 1,876 - R 2,1505 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
8.0 mm
Crossed Drive
R 1,8914 - R 2,1821 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
8.0 mm
Crossed Drive
R 3,1985 - R 3,4788 Request the lead time here
0.8 mm
M5
Natural
PA
6.0 mm
Crossed Drive
R 3,6137 - R 3,8899 Request the lead time here
0.8 mm
M5
Natural
Nylon 6/6
40.0 mm
Crossed Drive
R 4,5825 - R 4,9652 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
25.0 mm
Crossed Drive
R 7,7166 - R 7,7166 Request the lead time here
1.3 mm
M8
Natural
PA
25.0 mm
Crossed Drive
R 16,4294 - R 16,4294 Request the lead time here
1.5 mm
M10
Natural
PA
40.0 mm
Crossed Drive
R 1,7684 - R 2,0082 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
10.0 mm
Slotted Drive
R 1,876 - R 2,5566 1850 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
Natural
Nylon 6/6
10.0 mm
Crossed Drive
R 6,8153 - R 6,8153 Request the lead time here
1.3 mm
M8
Natural
Nylon 6/6
16.0 mm
Crossed Drive
R 16,3346 - R 16,3346 Request the lead time here
1.5 mm
M10
Natural
PA
30.0 mm
Crossed Drive
R 1,7684 - R 2,0082 1000 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
Natural
Nylon 6/6
6.0 mm
Slotted Drive
R 1,7837 - R 2,0556 Request the lead time here
0.7 mm
M4
Natural
Nylon 6/6
6.0 mm
Slotted Drive
R 15,7337 - R 33,0408 Request the lead time here
1.5 mm
M10
Natural
PA
20.0 mm
Crossed Drive
R 1,7684 - R 2,5228 Request the lead time here
0.5 mm
M3
Natural
Nylon 6/6
4.0 mm
Slotted Drive
R 3,8443 - R 4,1271 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
10.0 mm
Crossed Drive
R 8,6422 - R 9,3927 Request the lead time here
1.0 mm
M6
Natural
Nylon 6/6
60.0 mm
Crossed Drive
R 11,3693 - R 11,3693 Request the lead time here
1.3 mm
M8
Natural
PA
50.0 mm
Crossed Drive
R 1,8606 - R 2,1189 Request the lead time here
0.5 mm
M2.5
Natural
Nylon
4.5 mm
Slotted Drive
R 1,9068 - R 2,1979 900 In stock - Delivery conditions may apply, visit our FAQs
0.5 mm
M3
Natural
Nylon 6/6
25.0 mm
Slotted Drive
  • of 30
Screw Crossed Drive M3 8.0 mm PA Natural

10049242

Price Range
R 2,1505 - R 1,876

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M4 8.0 mm PA Natural

10049327

Price Range
R 2,1821 - R 1,8914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    8.0 mm
Screw Crossed Drive M5 6.0 mm PA Natural

10049402

Price Range
R 3,4788 - R 3,1985

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M5 40.0 mm PA Natural

10049501

Price Range
R 3,8899 - R 3,6137

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Size
    M5
  • Pitch Diameter
    0.8 mm
  • Thread Length
    40.0 mm
Screw Crossed Drive M6 25.0 mm PA Natural

10049600

Price Range
R 4,9652 - R 4,5825

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M8 25.0 mm PA Natural

10049822

Price Range
R 7,7166 - R 7,7166

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    25.0 mm
Screw Crossed Drive M10 40.0 mm PA Natural

10050248

Price Range
R 16,4294 - R 16,4294

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    40.0 mm
Screw Slotted Drive M3 10.0 mm PA Natural

10052457

Price Range
R 2,0082 - R 1,7684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M3 10.0 mm PA Natural

10049259

Price Range
R 2,5566 - R 1,876

Stock Levels
1850 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M8 16.0 mm PA Natural

10049808

Price Range
R 6,8153 - R 6,8153

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    16.0 mm
Screw Crossed Drive M10 30.0 mm PA Natural

10050002

Price Range
R 16,3346 - R 16,3346

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    30.0 mm
Screw Slotted Drive M3 6.0 mm PA Natural

10052433

Price Range
R 2,0082 - R 1,7684

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    6.0 mm
Screw Slotted Drive M4 6.0 mm PA Natural

10052518

Price Range
R 2,0556 - R 1,7837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Size
    M4
  • Pitch Diameter
    0.7 mm
  • Thread Length
    6.0 mm
Screw Crossed Drive M10 20.0 mm PA Natural

10049990

Price Range
R 33,0408 - R 15,7337

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    7.5 mm
  • Thread Size
    M10
  • Pitch Diameter
    1.5 mm
  • Thread Length
    20.0 mm
Screw Slotted Drive M3 4.0 mm PA Natural

10052426

Price Range
R 2,5228 - R 1,7684

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.0 mm
Screw Crossed Drive M6 10.0 mm PA Natural

10049563

Price Range
R 4,1271 - R 3,8443

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    10.0 mm
Screw Crossed Drive M6 60.0 mm PA Natural

10049686

Price Range
R 9,3927 - R 8,6422

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Size
    M6
  • Pitch Diameter
    1.0 mm
  • Thread Length
    60.0 mm
Screw Crossed Drive M8 50.0 mm PA Natural

10049884

Price Range
R 11,3693 - R 11,3693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    6.0 mm
  • Thread Size
    M8
  • Pitch Diameter
    1.3 mm
  • Thread Length
    50.0 mm
Screw Slotted Drive M2.5 4.5 mm Nylon Natural

10052419

Price Range
R 2,1189 - R 1,8606

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.0 mm
  • Head Height
    1.5 mm
  • Thread Size
    M2.5
  • Pitch Diameter
    0.5 mm
  • Thread Length
    4.5 mm
Screw Slotted Drive M3 25.0 mm PA Natural

10052495

Price Range
R 2,1979 - R 1,9068

Stock Levels
900 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Size
    M3
  • Pitch Diameter
    0.5 mm
  • Thread Length
    25.0 mm