Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
254 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
R 8,7441 - R 9,7391 Request the lead time here
38.1 mm
Blue
Silicone
20.6 mm
Request the lead time here
38.1 mm
Natural
Silicone
28.6 mm
R 5,2012 - R 5,2012 Request the lead time here
38.1 mm
Orange
Silicone
9.5 mm
R 29,0364 - R 30,5893 Request the lead time here
38.1 mm
Black
EPDM
24.6 mm
R 21,1215 - R 23,4734 Request the lead time here
109.2 mm
Green
Silicone
19.1 mm
R 10,116 - R 11,2467 Request the lead time here
48.9 mm
Green
Silicone
19.1 mm
R 17,0359 - R 18,9355 Request the lead time here
88.9 mm
Green
Silicone
19.1 mm
Request the lead time here
38.1 mm
Black
EPDM
38.1 mm
R 2,2011 - R 5,7418 Request the lead time here
25.4 mm
Blue
Silicone
3.8 mm
R 2,578 - R 2,7589 Request the lead time here
25.4 mm
Green
Silicone
5.9 mm
R 16,4027 - R 17,458 Request the lead time here
25.4 mm
Pink
Silicone
38.1 mm
R 3,2564 - R 3,4976 Request the lead time here
12.7 mm
Natural
Silicone
6.4 mm
R 1,8844 - R 2,0201 Request the lead time here
12.7 mm
Yellow
Silicone
2.8 mm
R 3,965 - R 4,4022 Request the lead time here
38.1 mm
Yellow
Silicone
7.5 mm
R 3,1508 - R 3,1508 Request the lead time here
28.6 mm
Pink
Silicone
5.9 mm
R 1,99 - R 2,2312 Request the lead time here
12.7 mm
Pink
Silicone
5.9 mm
R 1,8543 - R 2,0654 Request the lead time here
12.7 mm
Green
Silicone
4.8 mm
R 2,0051 - R 2,2312 Request the lead time here
12.7 mm
Blue
Silicone
4.0 mm
R 3,784 - R 3,784 Request the lead time here
38.1 mm
Pink
Silicone
5.9 mm
R 5,0052 - R 5,5479 Request the lead time here
38.1 mm
Black
EPDM
4.4 mm
  • of 13
Cap 20.6 mm 38.1 mm Silicone Blue

10292976

Price Range
R 9,7391 - R 8,7441

Stock Levels
Request the lead time here
Attributes
  • d
    20.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    7/8-14;M22
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 28.6 mm 38.1 mm Silicone Natural

10251669


Stock Levels
Request the lead time here
Attributes
  • d
    28.6 mm
  • IH
    38.1 mm
  • Full Material
    Silicone
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 9.5 mm 38.1 mm Silicone Orange

10292952

Price Range
R 5,2012 - R 5,2012

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M10
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 24.6 mm 38.1 mm EPDM Black

10251355

Price Range
R 30,5893 - R 29,0364

Stock Levels
Request the lead time here
Attributes
  • d
    24.6 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cap 19.1 mm 109.2 mm Silicone Green

10292877

Price Range
R 23,4734 - R 21,1215

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • IH
    109.2 mm
  • Thread Sizes (All)
    3/4-16;M20
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 19.1 mm 48.9 mm Silicone Green

10292853

Price Range
R 11,2467 - R 10,116

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • IH
    48.9 mm
  • Thread Sizes (All)
    3/4-16;M20
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 19.1 mm 88.9 mm Silicone Green

10292860

Price Range
R 18,9355 - R 17,0359

Stock Levels
Request the lead time here
Attributes
  • d
    19.1 mm
  • IH
    88.9 mm
  • Thread Sizes (All)
    3/4-16;M20
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 38.1 mm 38.1 mm EPDM Black

10251447


Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1-1/2-13;M39
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 3.8 mm 25.4 mm Silicone Blue

10293003

Price Range
R 5,7418 - R 2,2011

Stock Levels
Request the lead time here
Attributes
  • d
    3.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 5.9 mm 25.4 mm Silicone Green

10192092

Price Range
R 2,7589 - R 2,578

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Green
  • Maximum Temperature
    250 °C
Cap 38.1 mm 25.4 mm Silicone Pink

10192153

Price Range
R 17,458 - R 16,4027

Stock Levels
Request the lead time here
Attributes
  • d
    38.1 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Pink
  • Maximum Temperature
    250 °C
Cap 6.4 mm 12.7 mm Silicone Natural

10192108

Price Range
R 3,4976 - R 3,2564

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Natural
  • Maximum Temperature
    250 °C
Cap 2.8 mm 12.7 mm Silicone Yellow

10192054

Price Range
R 2,0201 - R 1,8844

Stock Levels
Request the lead time here
Attributes
  • d
    2.8 mm
  • IH
    12.7 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Yellow
  • Maximum Temperature
    250 °C
Cap 7.5 mm 38.1 mm Silicone Yellow

10293126

Price Range
R 4,4022 - R 3,965

Stock Levels
Request the lead time here
Attributes
  • d
    7.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    5/16-24;M8
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 5.9 mm 28.6 mm Silicone Pink

10293102

Price Range
R 3,1508 - R 3,1508

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    28.6 mm
  • Thread Sizes (All)
    1/4-28;M6
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 5.9 mm 12.7 mm Silicone Pink

10293096

Price Range
R 2,2312 - R 1,99

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    1/4-28;M6
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 4.8 mm 12.7 mm Silicone Green

10293041

Price Range
R 2,0654 - R 1,8543

Stock Levels
Request the lead time here
Attributes
  • d
    4.8 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M5
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 4.0 mm 12.7 mm Silicone Blue

10293010

Price Range
R 2,2312 - R 2,0051

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Silicone
Cap 5.9 mm 38.1 mm Silicone Pink

10293119

Price Range
R 3,784 - R 3,784

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    1/4-28
  • Thread Standard
    UNF Threads
  • Full Material
    Silicone
Cap 4.4 mm 38.1 mm EPDM Black

10250891

Price Range
R 5,5479 - R 5,0052

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • IH
    38.1 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C