Menu Search

Masking Straight Caps

In stock

Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.

  • Ideal solution for protecting and masking parts undergoing a variety of masking processes.
  • Can also be used as a plug to mask threaded or non-threaded holes.
  • Used to protect studs, pins and tube ends.
Material: Silicone, EPDM Colour: Natural, Black, Yellow, Pink, Green, Blue, Orange, Grey Series Code: , SR1052, SR1095

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
254 results
Product SKUs information
Essentra Part Number Price range Availability IH Colour Material D View
R 7,9435 - R 8,0963 Request the lead time here
19.1 mm
Black
EPDM
9.5 mm
R 3,9336 - R 4,0099 Request the lead time here
25.4 mm
Black
EPDM
2.8 mm
R 10,235 - R 10,6678 Request the lead time here
38.1 mm
Black
EPDM
9.5 mm
R 1,6294 - R 1,6294 Request the lead time here
25.4 mm
Black
EPDM
2.4 mm
R 4,9774 - R 5,0793 Request the lead time here
25.4 mm
Black
EPDM
5.7 mm
R 18,9932 - R 46,908 Request the lead time here
38.1 mm
Black
EPDM
15.9 mm
R 9,0383 - R 9,2165 Request the lead time here
25.4 mm
Black
EPDM
9.5 mm
R 11,4188 - R 11,648 Request the lead time here
38.1 mm
Black
EPDM
11.6 mm
R 3,8826 - R 9,5698 Request the lead time here
12.7 mm
Black
EPDM
4.0 mm
R 5,1556 - R 5,2575 Request the lead time here
25.4 mm
Black
EPDM
5.9 mm
R 6,1231 - R 6,1231 Request the lead time here
12.7 mm
Black
EPDM
7.1 mm
R 9,7257 - R 24,0554 Request the lead time here
25.4 mm
Black
EPDM
11.6 mm
Request the lead time here
Black
EPDM
R 1,2188 - R 1,2188 Request the lead time here
25.4 mm
Natural
Silicone
7.9 mm
  • of 13
Cap 9.5 mm 19.1 mm EPDM Black

10348741

Price Range
R 8,0963 - R 7,9435

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    19.1 mm
  • Thread Sizes (All)
    M10;1/8
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 2.8 mm 25.4 mm EPDM Black

10348475

Price Range
R 4,0099 - R 3,9336

Stock Levels
Request the lead time here
Attributes
  • d
    2.8 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M3
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 9.5 mm 38.1 mm EPDM Black

10348765

Price Range
R 10,6678 - R 10,235

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M10;1/8
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 2.4 mm 25.4 mm EPDM Black

10348437

Price Range
R 1,6294 - R 1,6294

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cap 5.7 mm 25.4 mm EPDM Black

10348611

Price Range
R 5,0793 - R 4,9774

Stock Levels
Request the lead time here
Attributes
  • d
    5.7 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M6
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 15.9 mm 38.1 mm EPDM Black

10348895

Price Range
R 46,908 - R 18,9932

Stock Levels
Request the lead time here
Attributes
  • d
    15.9 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M16; 5/8; 3/8
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 9.5 mm 25.4 mm EPDM Black

10348758

Price Range
R 9,2165 - R 9,0383

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M10;1/8
  • Thread Standard
    Metric Threads
  • Thread Standard
    UNF Threads
Cap 11.6 mm 38.1 mm EPDM Black

10348802

Price Range
R 11,648 - R 11,4188

Stock Levels
Request the lead time here
Attributes
  • d
    11.6 mm
  • IH
    38.1 mm
  • Thread Sizes (All)
    M12
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 4.0 mm 12.7 mm EPDM Black

10348536

Price Range
R 9,5698 - R 3,8826

Stock Levels
Request the lead time here
Attributes
  • d
    4.0 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    M4
  • Thread Standard
    Metric Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 5.9 mm 25.4 mm EPDM Black

10348642

Price Range
R 5,2575 - R 5,1556

Stock Levels
Request the lead time here
Attributes
  • d
    5.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M6;1/4
  • Thread Standard
    UNF Threads
  • Thread Standard
    Metric Threads
Cap 7.1 mm 12.7 mm EPDM Black

10348673

Price Range
R 6,1231 - R 6,1231

Stock Levels
Request the lead time here
Attributes
  • d
    7.1 mm
  • IH
    12.7 mm
  • Thread Sizes (All)
    5/16
  • Thread Standard
    UNF Threads
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
Cap 11.6 mm 25.4 mm EPDM Black

10348796

Price Range
R 24,0554 - R 9,7257

Stock Levels
Request the lead time here
Attributes
  • d
    11.6 mm
  • IH
    25.4 mm
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
Cap 13.6 mm 76.2 mm EPDM Black

10605646


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Maximum Temperature
    180 °C
  • Commodity Code
    3923509000
Cap 7.9 mm 25.4 mm Silicone Natural

10605950

Price Range
R 1,2188 - R 1,2188

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • IH
    25.4 mm
  • Thread Sizes (All)
    M8
  • Full Material
    Silicone
  • Colour
    Natural