Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Colour | Material | d2 | d1 | h1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 8,2466 - R 9,4101 | Request the lead time here |
|
White
|
Silicone
|
0.402 in
10.2 mm
|
|
|
2
|
||
R 9,528 - R 10,8674 | Request the lead time here |
|
Purple
|
Silicone
|
0.461 in
11.7 mm
|
|
|
2
|
||
R 4,3871 - R 4,7593 | Request the lead time here |
|
Natural
|
Silicone
|
0.374 in
9.5 mm
|
|
|
1
|
||
R 10,8054 - R 24,6235 | Request the lead time here |
|
Natural
|
Silicone
|
0.5 in
12.7 mm
|
|
|
1
|
||
R 5,156 - R 5,891 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.224 in
5.7 mm
|
|
|
2
|
||
R 2,1238 - R 2,1238 | Request the lead time here |
|
Natural
|
Silicone
|
0.228 in
5.8 mm
|
|
|
1
|
||
R 0,8985 - R 1,0278 | Request the lead time here |
|
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
|
1
|
||
R 1,4171 - R 1,6123 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
||
R 1,2377 - R 1,358 | Request the lead time here |
|
Dark Green
|
Silicone
|
0.146 in
3.7 mm
|
|
|
1
|
||
R 5,6082 - R 6,3871 | Request the lead time here |
|
Grey
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
R 1,7828 - R 1,7828 | Request the lead time here |
|
Natural
|
Silicone
|
0.201 in
5.10 mm
|
|
|
1
|
||
R 7,6428 - R 7,6428 | Request the lead time here |
|
Black
|
EPDM
|
0.311 in
7.9 mm
|
|
|
1
|
||
R 4,7128 - R 4,7128 | Request the lead time here |
|
Natural
|
Silicone
|
0.343 in
8.7 mm
|
|
|
1
|
||
R 8,542 - R 8,542 | Request the lead time here |
|
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
|
1
|
||
R 7,0857 - R 8,1234 | Request the lead time here |
|
Grey
|
Silicone
|
0.343 in
8.7 mm
|
|
|
2
|
||
R 7,9529 - R 7,9529 | Request the lead time here |
|
Natural
|
Silicone
|
0.453 in
11.5 mm
|
|
|
1
|
||
R 1,6734 - R 1,9068 | Request the lead time here |
|
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
|
1
|
||
R 2,837 - R 6,4595 | Request the lead time here |
|
Natural
|
Silicone
|
0.248 in
6.3 mm
|
|
|
1
|
||
10242636 | R 1,2247 - R 1,2247 | Request the lead time here |
|
Natural
|
Silicone
|
0.181 in
4.6 mm
|
|
|
1
|
|
R 6,1359 - R 6,9917 | Request the lead time here |
|
Natural
|
Silicone
|
0.283 in
7.2 mm
|
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue