Menu Search

Masking Washer Plugs

In stock

High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.

  • It has an integrated washer and plug that allows them to function as a single item.
  • Can withstand high temperatures of up to 250 degrees Celsius.
  • Used for powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
Material: Silicone, EPDM Colour: Natural, Black, White, Grey, Dark Green, Yellow, Pink, Purple, Red Series Code: SR1065, SR1092, SR5753

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
37 results
Product SKUs information
Essentra Part Number Price range Availability D Colour Material d2 d1 h1 Type View
R 8,2466 - R 9,4101 Request the lead time here
White
Silicone
10.2 mm
2
R 9,528 - R 10,8674 Request the lead time here
Purple
Silicone
11.7 mm
2
R 4,3871 - R 4,7593 Request the lead time here
Natural
Silicone
9.5 mm
1
R 10,8054 - R 24,6235 Request the lead time here
Natural
Silicone
12.7 mm
1
R 5,156 - R 5,891 Request the lead time here
Dark Green
Silicone
5.7 mm
2
R 2,1238 - R 2,1238 Request the lead time here
Natural
Silicone
5.8 mm
1
R 0,8985 - R 1,0278 Request the lead time here
Natural
Silicone
3.8 mm
1
R 1,4171 - R 1,6123 Request the lead time here
Natural
Silicone
4.6 mm
1
R 1,2377 - R 1,358 Request the lead time here
Dark Green
Silicone
3.7 mm
1
R 5,6082 - R 6,3871 Request the lead time here
Grey
Silicone
7.2 mm
2
R 1,7828 - R 1,7828 Request the lead time here
Natural
Silicone
5.10 mm
1
R 7,6428 - R 7,6428 Request the lead time here
Black
EPDM
7.9 mm
1
R 4,7128 - R 4,7128 Request the lead time here
Natural
Silicone
8.7 mm
1
R 8,542 - R 8,542 Request the lead time here
Black
EPDM
6.4 mm
1
R 7,0857 - R 8,1234 Request the lead time here
Grey
Silicone
8.7 mm
2
R 7,9529 - R 7,9529 Request the lead time here
Natural
Silicone
11.5 mm
1
R 1,6734 - R 1,9068 Request the lead time here
Natural
Silicone
5.7 mm
1
R 2,837 - R 6,4595 Request the lead time here
Natural
Silicone
6.3 mm
1
10242636 R 1,2247 - R 1,2247 Request the lead time here
Natural
Silicone
4.6 mm
1
R 6,1359 - R 6,9917 Request the lead time here
Natural
Silicone
7.2 mm
2
  • of 2
Masking Washer Plug 10.2 mm White Silicone

10241189

Price Range
R 9,4101 - R 8,2466

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    White
  • Commodity Code
    3926909790
Masking Washer Plug 11.7 mm Purple Silicone

10241127

Price Range
R 10,8674 - R 9,528

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Purple
  • Commodity Code
    3926909790
Masking Washer Plug 7.0 mm Natural Silicone

10242674

Price Range
R 4,7593 - R 4,3871

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 10.9 mm Natural Silicone

10288511

Price Range
R 24,6235 - R 10,8054

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 5.7 mm Dark Green Silicone

10241158

Price Range
R 5,891 - R 5,156

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug 5.0 mm Natural Silicone

10288436

Price Range
R 2,1238 - R 2,1238

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 3.3 mm Natural Silicone

10288443

Price Range
R 1,0278 - R 0,8985

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 4.6 mm Natural Silicone

10288467

Price Range
R 1,6123 - R 1,4171

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 2.8 mm 1 Dark Green Silicone

10192399

Price Range
R 1,358 - R 1,2377

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Dark Green
  • Commodity Code
    3926909790
Masking Washer Plug 7.2 mm Grey Silicone

10241110

Price Range
R 6,3871 - R 5,6082

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Grey
  • Commodity Code
    3923509000
Masking Washer Plug 1.60 mm 6.40 mm Natural Silicone

10242667

Price Range
R 1,7828 - R 1,7828

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 3.0 mm Black EPDM

10249994

Price Range
R 7,6428 - R 7,6428

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug 7.1 mm Natural Silicone

10288504

Price Range
R 4,7128 - R 4,7128

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 3.7 mm Black EPDM

10249987

Price Range
R 8,542 - R 8,542

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    EPDM
  • Colour
    Black
  • Commodity Code
    3926909790
Masking Washer Plug 8.7 mm Grey Silicone

10241172

Price Range
R 8,1234 - R 7,0857

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Grey
  • Commodity Code
    3926909790
Masking Washer Plug 9.9 mm Natural Silicone

10242650

Price Range
R 7,9529 - R 7,9529

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 4.5 mm Natural Silicone

10288474

Price Range
R 1,9068 - R 1,6734

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 6.0 mm Natural Silicone

10288481

Price Range
R 6,4595 - R 2,837

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 3.6 mm Natural Silicone

10242636

Price Range
R 1,2247 - R 1,2247

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790
Masking Washer Plug 7.2 mm Natural Silicone

10241165

Price Range
R 6,9917 - R 6,1359

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Material
    Silicone
  • Colour
    Natural
  • Commodity Code
    3926909790