Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Entry System Grommets are a tool-free entry and connecting technology for machines and equipment. Available in a selection of sizes, most of the range are open and feature a slot and bore. A closed option that does not have a slot and bore is also available. Made from Black TPE TPV, these grommets have an IP65 protection grade. They are suitable for use in temperatures ranging from -30C up to 100C. An accompanying Cable Entry System Plate is available to purchase separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | View | |
---|---|---|---|---|
R 40,2262 - R 45,5229 | 418 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
R 40,2262 - R 98,8877 | 2739 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | Request the lead time here |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | 2236 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | 25 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | Request the lead time here |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | 1110 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
R 40,2262 - R 45,5229 | 20 In stock - Delivery conditions may apply, visit our FAQs |
0.878 in
22.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue