Menu Search

Membrane Entry Grommets - Hole Mounted

In stock

Suitable for applications where space is limited and flexibility and appearance are important. Quick and easy installation without tools. Dust tight & easy mounting. Suitable for unthreaded holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Panel Hole Diameter Insert Diameter View
R 15,6135 - R 21,2675 Request the lead time here
20.5 mm
4.0 mm
R 16,0038 - R 21,7992 1591 In stock - Delivery conditions may apply, visit our FAQs
20.0 mm
R 15,6135 - R 21,2675 16698 In stock - Delivery conditions may apply, visit our FAQs
20.5 mm
4.0 mm
Membrane Entry Grommet M20 TPE White

10355404

Price Range
R 21,2675 - R 15,6135

Stock Levels
Request the lead time here
Attributes
  • Compatible Panel Hole Diameter
    20.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
Membrane Entry Grommet 30.0 mm M20 PA;TPE White

10225288

Price Range
R 21,7992 - R 16,0038

Stock Levels
1591 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Hole Diameter
    20.0 mm
  • Full Material
    Polyamide 6.6;Thermoplastic Elastomer
  • Colour
    White
  • Thread Size
    M20
  • Overall Height
    19.0 mm
Membrane Entry Grommet M20 TPE Black

10355428

Price Range
R 21,2675 - R 15,6135

Stock Levels
16698 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Compatible Panel Hole Diameter
    20.5 mm
  • Insert Diameter
    4.0 mm
  • Full Material
    Thermoplastic Elastomer
  • Colour
    Black
  • Thread Size
    M20