Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Type 1 operates with a spring action and is made from a strong die-cast zinc alloy
Series Code :SR5528
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Cam Material | Housing Material | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| R 29,8846 - R 33,2051 | Request the lead time here | 
No Finish
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 29,8846 - R 33,2051 | Request the lead time here | 
No Finish
 | 
Steel
 | 
PA
 | 
6.0 mm Square Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Black Powder Coated
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 29,8846 - R 33,2051 | Request the lead time here | 
No Finish
 | 
Steel
 | 
PA
 | 
Slotted Key
 | 
0.807 in
 
20.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
Slotted Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
6.0 mm Square Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Black Powder Coated
 | 
Steel
 | 
PA
 | 
6.0 mm Square Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 29,8846 - R 33,2051 | Request the lead time here | 
No Finish
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.807 in
 
20.5 mm
 | ||
| R 108,5928 - R 193,0179 | Request the lead time here | 
Chrome Plated
 | 
Die Cast Zinc Alloy
 | 
Die Cast Zinc Alloy
 | 
Slotted Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 31,5898 - R 49,1397 | 2 In stock - Delivery conditions may apply, visit our FAQs | 
Chrome Plated
 | 
Die Cast Zinc Alloy
 | 
Die Cast Zinc Alloy
 | 
6.0 mm Square Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 108,5928 - R 193,0179 | Request the lead time here | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
Die Cast Zinc Alloy
 | 
6.0 mm Square Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 108,5928 - R 193,0179 | Request the lead time here | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
Die Cast Zinc Alloy
 | 
Slotted Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 108,5928 - R 193,0179 | Request the lead time here | 
Black Powder Coated
 | 
Die Cast Zinc Alloy
 | 
Die Cast Zinc Alloy
 | 
6.0 mm Square Key
 | 
0.807 in
 
20.5 mm
 | ||
| R 34,511 - R 37,9621 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
6.0 mm Square Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.768 in
 
19.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Chrome Plated
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.807 in
 
20.5 mm
 | ||
| R 29,6024 - R 32,5626 | Request the lead time here | 
No Finish
 | 
Steel
 | 
PA
 | 
Slotted Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Black Powder Coated
 | 
Steel
 | 
PA
 | 
Slotted Key
 | 
0.531 in
 
13.5 mm
 | ||
| R 38,0825 - R 42,314 | Request the lead time here | 
Black Powder Coated
 | 
Steel
 | 
PA
 | 
7.0 mm Triangle Key
 | 
0.531 in
 
13.5 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue