These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,9725 - R 2,198 | 63285 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 1,5498 - R 2,7052 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 1,6203 - R 2,7897 | 9617 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.752 in
44.5 mm
|
7.874 in
200.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 3,0715 - R 3,4097 | 60696 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 3,1138 - R 3,4379 | 69 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
10253526 | R 3,0715 - R 3,4097 | 396 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
|
R 1,6062 - R 1,7894 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 2,4657 - R 2,7334 | 240 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 2,4093 - R 2,9729 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | 24195 In stock - Delivery conditions may apply, visit our FAQs |
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 4,0296 - R 5,8613 | 1453054 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 9,9854 - R 9,9854 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 2,4093 - R 2,9729 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Blue
|
40 lbs
18.1 kg
|
Push Fit
|
||
R 2,4657 - R 2,7334 | 2583 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 3,0715 - R 3,4097 | 260 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.953 in
202.0 mm
|
Black
|
8.0 kg
8.0 kg
|
Push Fit
|
||
R 1,9725 - R 2,198 | Request the lead time here |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 2,5784 - R 2,8743 | 44280 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Push Fit
|
||
R 0,8003 - R 0,889 | Request the lead time here |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | Request the lead time here |
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | Request the lead time here |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue