Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|
R 1,9725 - R 2,198 | 63285 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 1,5498 - R 2,7052 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.5 in
38.1 mm
|
6.693 in
170.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 1,6203 - R 2,7897 | 9617 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.752 in
44.5 mm
|
7.874 in
200.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 3,0715 - R 3,4097 | 60696 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 3,1138 - R 3,4379 | 69 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
10253526 | R 3,0715 - R 3,4097 | 396 In stock - Delivery conditions may apply, visit our FAQs |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
|
R 1,6062 - R 1,7894 | Request the lead time here |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 2,4657 - R 2,7334 | 240 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 2,4093 - R 2,9729 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | 24195 In stock - Delivery conditions may apply, visit our FAQs |
0.181 in
4.6 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Push Fit
|
||
R 4,0296 - R 5,8613 | 1453054 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 9,9854 - R 9,9854 | 4000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 2,4093 - R 2,9729 | Request the lead time here |
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Blue
|
40 lbs
18.1 kg
|
Push Fit
|
||
R 2,4657 - R 2,7334 | 2583 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 3,0715 - R 3,4097 | 260 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.953 in
202.0 mm
|
Black
|
8.0 kg
8.0 kg
|
Push Fit
|
||
R 1,9725 - R 2,198 | Request the lead time here |
0.181 in
4.6 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 2,5784 - R 2,8743 | 44280 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
Push Fit
|
||
R 0,8003 - R 0,889 | Request the lead time here |
0.181 in
4.6 mm
|
0.984 in
25.0 mm
|
4.409 in
112.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | Request the lead time here |
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
5.197 in
132.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 1,6062 - R 1,7894 | Request the lead time here |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
Push Fit
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue