Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | Mounting Method | View | |
---|---|---|---|---|---|---|---|---|---|
R 9,2358 - R 9,6106 | 2804 In stock - Delivery conditions may apply, visit our FAQs |
0.276 in
7.0 mm
|
1.575 in
40.0 mm
|
6.654 in
169.0 mm
|
Black
|
250.0 kg
250.0 kg
|
Push Fit
|
||
10036914 | R 1,2751 - R 2,0007 | Request the lead time here |
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
|
R 1,9596 - R 2,0399 | Request the lead time here |
|
1.252 in
31.8 mm
|
6.327 in
160.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||
R 2,677 - R 3,8887 | 4108 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
7.063 in
179.4 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 2,7475 - R 3,776 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
6.362 in
161.6 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 1,4512 - R 1,6062 | 7448 In stock - Delivery conditions may apply, visit our FAQs |
0.126 in
3.2 mm
|
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
18.0 kg
18.0 kg
|
Screw
|
||
R 8,0029 - R 9,7078 | 6789 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.677 in
195.0 mm
|
Black
|
40 lbs
18.1 kg
|
Push Fit
|
||
R 1,1187 - R 1,6379 | 2056680 In stock - Delivery conditions may apply, visit our FAQs |
0.26 in
6.6 mm
|
1.752 in
44.5 mm
|
6.811 in
173.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 1,2413 - R 2,0289 | 3938234 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
4.791 in
121.7 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
||
R 0,8114 - R 1,3037 | 528543 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.827 in
21.0 mm
|
4.291 in
109.0 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
||
R 2,4657 - R 2,7334 | 2184 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
Push Fit
|
||
R 6,7067 - R 7,4675 | 3137 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
Screw
|
||
R 2,7615 - R 3,7901 | 300228 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.752 in
44.5 mm
|
7.839 in
199.1 mm
|
Natural
|
50 lbs
22.7 kg
|
Fir Tree
|
||
R 1,9725 - R 2,198 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
6.102 in
155.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
R 5,7345 - R 7,2703 | 121428 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
1.122 in
28.5 mm
|
4.669 in
118.6 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
||
R 3,297 - R 3,6492 | 48 In stock - Delivery conditions may apply, visit our FAQs |
0.197 in
5.0 mm
|
2.362 in
60.0 mm
|
8.071 in
205.0 mm
|
Black
|
22.0 kg
22.0 kg
|
Screw
|
||
R 6,284 - R 6,9603 | 562 In stock - Delivery conditions may apply, visit our FAQs |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
6.004 in
152.5 mm
|
Natural
|
13.0 kg
13.0 kg
|
Push Fit
|
||
R 2,4938 - R 3,6351 | 6 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
1.252 in
31.8 mm
|
6.811 in
173.0 mm
|
Natural
|
30 lbs
13.6 kg
|
Push Fit
|
||
R 0,8903 - R 1,3188 | 39832 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
0.906 in
23.0 mm
|
5.236 in
133.0 mm
|
Natural
|
50 lbs
22.7 kg
|
Push Fit
|
||
R 2,3125 - R 2,7968 | 6550 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.752 in
19.1 mm
|
4.791 in
121.7 mm
|
Natural
|
18 lbs
8.2 kg
|
Push Fit
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue