These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.
It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.
Series Code :SR1825
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Blue
|
40 lbs
18.1 kg
|
|||
| R 21,7131 - R 24,8102 | Request the lead time here |
0.827 in
21.0 mm
|
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Natural
|
|
||
| R 9,0266 - R 11,4562 | Request the lead time here |
0.28 in
7.1 mm
|
1.122 in
28.5 mm
|
4.61 in
117.1 mm
|
Black
|
|
||
| R 1,467 - R 2,3066 | Request the lead time here |
0.236 in
6.0 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.189 in
4.8 mm
|
1.496 in
38.0 mm
|
6.201 in
157.5 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 2,814 - R 3,137 | Request the lead time here |
0.189 in
4.8 mm
|
1.575 in
40.0 mm
|
6.614 in
168.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| R 3,3523 - R 3,7213 | Request the lead time here |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
7.913 in
201.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 2,7218 - R 3,9674 | Request the lead time here |
0.185 in
4.7 mm
|
2 in
50.8 mm
|
8.858 in
225.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 1,753 - R 1,9529 | Request the lead time here |
0.189 in
4.8 mm
|
1.181 in
30.0 mm
|
5.157 in
131.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| R 1,6887 - R 1,7968 | Request the lead time here |
0.256 in
6.5 mm
|
1.252 in
31.8 mm
|
6.626 in
168.3 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| R 14,4856 - R 16,5401 | Request the lead time here |
0.709 in
18.0 mm
|
0.669 in
17.0 mm
|
0.984 in
25.0 mm
|
Natural
|
|
||
| R 2,691 - R 2,9832 | Request the lead time here |
0.252 in
6.4 mm
|
1.969 in
50.0 mm
|
7.992 in
203.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 4,3979 - R 6,397 | Request the lead time here |
0.189 in
4.8 mm
|
1 in
25.4 mm
|
4.752 in
120.7 mm
|
Natural
|
13.0 kg
13.0 kg
|
||
| R 1,63 - R 2,7833 | Request the lead time here |
0.252 in
6.4 mm
|
1 in
25.4 mm
|
5.315 in
135.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| R 2,1528 - R 2,3988 | Request the lead time here |
0.236 in
6.0 mm
|
1.417 in
36.0 mm
|
6.181 in
157.0 mm
|
Black
|
22.0 kg
22.0 kg
|
||
| R 8,1962 - R 9,1035 | Request the lead time here |
0.213 in
5.4 mm
|
1.457 in
37.0 mm
|
5.945 in
151.0 mm
|
Black
|
13.0 kg
13.0 kg
|
||
| Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Green
|
40 lbs
18.1 kg
|
|||
| Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
Yellow
|
40 lbs
18.1 kg
|
|||
| R 3,3523 - R 3,7213 | Request the lead time here |
0.189 in
4.8 mm
|
1.969 in
50.0 mm
|
8.15 in
207.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10108390 | Request the lead time here |
0.268 in
6.8 mm
|
1.575 in
40.0 mm
|
7.283 in
185.0 mm
|
White
|
40 lbs
18.1 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue