Menu Search

Mounting Cable Ties

In stock

These Mounting Cable Ties are surface-mounted and are perfect for securing metal or timber panels. They have a moulded attaching head and a self-locking mechanism that maintains a secure and tight hold on wires, preventing them from slipping or becoming tangled.

It is simple to install and remove because it has a clamp and bracket all in one, which speeds up the assembly process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options. Used in numerous industries, including electrical, telecommunications, and automotive.

  • Material: PA
  • Colour: Natural, Black, Yellow, White, Red, Green, Blue
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR1825

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
87 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
Request the lead time here
6.8 mm
40.0 mm
185.0 mm
Red
18.1 kg
R 3,3523 - R 3,7213 Request the lead time here
6.4 mm
50.0 mm
202.0 mm
Black
8.0 kg
R 2,1528 - R 2,3988 Request the lead time here
4.8 mm
38.0 mm
157.5 mm
Natural
18.0 kg
R 0,8734 - R 0,9703 Request the lead time here
4.6 mm
25.0 mm
112.0 mm
Natural
22.0 kg
R 1,6915 - R 2,9524 Request the lead time here
6.35 mm
38.1 mm
170.0 mm
Natural
22.0 kg
R 2,0452 - R 2,3066 Request the lead time here
6.5 mm
31.8 mm
168.3 mm
Black
13.0 kg
R 2,1234 - R 2,6216 Request the lead time here
4.8 mm
39.4 mm
168.0 mm
Natural
40.0 lb
  • of 5
Cable Tie 185.0 mm 40.0 mm PA Red

10108383


Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    40.0 mm
Cable Tie 202.0 mm 50.0 mm PA Black

10253595

Price Range
R 3,7213 - R 3,3523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.4 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    50.0 mm
Cable Tie 157.5 mm 38.0 mm PA Natural

10253540

Price Range
R 2,3988 - R 2,1528

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    38.0 mm
Cable Tie 112.0 mm 25.0 mm PA Natural

10253779

Price Range
R 0,9703 - R 0,8734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.6 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    25.0 mm
Cable Tie 4.8 mm 170.0 mm 38.1 mm Nylon 6/6 Natural

10037089

Price Range
R 2,9524 - R 1,6915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Compatible Hole Diameter
    6.35 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    38.1 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Cable Tie 168.3 mm 31.8 mm PA Black

10036952

Price Range
R 2,3066 - R 2,0452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    6.5 mm
  • Mounting Method
    Push Fit
  • Maximum Cable Bundle Diameter
    31.8 mm
Cable Tie 168.0 mm 1.550 in Nylon 6/6 Natural

10315767

Price Range
R 2,6216 - R 2,1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Type
    Non-Releasable Head
  • Compatible Hole Diameter
    4.8 mm
  • Mounting Method
    Push-In
  • Maximum Cable Bundle Diameter
    39.4 mm