Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Nail-On Glides, or Nail-On Feet, are ideal for wooden furniture legs for optimum floor protection and in helping reduce noise. These glides easily knock into place and are provided in various finishes for a smooth glide action.
Our nail-mount Glides come in a choice of base materials, including; High Density Polyethylene (HDPE), Chrome, Polyamide (PA), and Polytetrafluoroethylene (PTFE) - plus a PTFE with Felt option, all supplied with a Steel nail for added convenience and value.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Material | Colour | Base Diameter | View | |
---|---|---|---|---|---|---|
R 6,2716 - R 10,8763 | Request the lead time here |
HDPE;Steel
|
Grey
|
0.984 in
25.0 mm
|
||
R 2,6533 - R 3,5428 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.669 in
17.0 mm
|
||
R 8,0053 - R 20,262 | Request the lead time here |
PE;Steel
|
Natural
|
1.063 in
27.0 mm
|
||
R 6,8445 - R 12,0357 | Request the lead time here |
HDPE;Steel
|
Black
|
1.102 in
28.0 mm
|
||
R 4,8394 - R 6,0605 | Request the lead time here |
PE;Steel
|
Natural
|
0.748 in
19.0 mm
|
||
R 1,8242 - R 4,3008 | Request the lead time here |
HDPE
|
Woodtone
|
0.874 in
22.2 mm
|
||
R 5,7289 - R 5,7289 | Request the lead time here |
PA;Steel
|
Brown
|
1.063 in
27.0 mm
|
||
R 3,0001 - R 4,0403 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.866 in
22.0 mm
|
||
R 7,2214 - R 9,6185 | Request the lead time here |
PA
|
Natural
|
0.945 in
24.0 mm
|
||
R 20,9255 - R 20,9255 | Request the lead time here |
PTFE
|
Grey
|
1.457 in
37.0 mm
|
||
R 5,7439 - R 9,9377 | 130 In stock - Delivery conditions may apply, visit our FAQs |
HDPE;Steel
|
Black
|
0.866 in
22.0 mm
|
||
R 1,4593 - R 3,423 | Request the lead time here |
HDPE
|
Woodtone
|
0.752 in
19.1 mm
|
||
R 8,126 - R 11,3732 | Request the lead time here |
HDPE;Steel
|
Grey
|
0.748 in
19.0 mm
|
||
R 14,4127 - R 14,4127 | Request the lead time here |
PTFE
|
Grey
|
1.181 in
30.0 mm
|
||
R 7,0405 - R 8,7742 | Request the lead time here |
PTFE
|
Grey
|
0.866 in
22.0 mm
|
||
R 9,2868 - R 23,5193 | Request the lead time here |
PE;Steel
|
Natural
|
1.181 in
30.0 mm
|
||
R 3,3921 - R 4,5378 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.945 in
24.0 mm
|
||
R 2,8493 - R 3,7991 | Request the lead time here |
PA;Felt;Steel
|
Natural
|
0.787 in
20.0 mm
|
||
R 6,4676 - R 8,0656 | Request the lead time here |
PTFE
|
Grey
|
0.748 in
19.0 mm
|
||
R 8,5029 - R 11,3522 | Request the lead time here |
PA
|
Natural
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue