Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.
Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.
These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Compatible Hole Diameter | Base Width | Inside Height | Maximum Compatible Panel Thickness | Base Length | View | |
---|---|---|---|---|---|---|---|---|---|
R 4,3115 - R 4,899 | 29479 In stock - Delivery conditions may apply, visit our FAQs |
0.835 in
21.2 mm
|
0.374 in
9.5 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
R 8,0909 - R 8,9869 | Request the lead time here |
0.835 in
21.2 mm
|
0.031 in
0.8 mm
|
0.748 in
19.0 mm
|
0.748 in
19.0 mm
|
|
0.984 in
25.0 mm
|
||
R 4,3115 - R 4,899 | Request the lead time here |
0.835 in
21.2 mm
|
0.311 in
7.9 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.063 in
1.6 mm
|
1.11 in
28.2 mm
|
||
R 4,9582 - R 5,6339 | 59894 In stock - Delivery conditions may apply, visit our FAQs |
1.13 in
28.7 mm
|
0.374 in
9.5 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.35 in
34.3 mm
|
||
R 5,2074 - R 5,9629 | 2999 In stock - Delivery conditions may apply, visit our FAQs |
0.402 in
10.2 mm
|
0.185 in
4.7 mm
|
0.402 in
10.2 mm
|
0.22 in
5.6 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
R 2,4058 - R 3,1236 | 1600 In stock - Delivery conditions may apply, visit our FAQs |
0.291 in
7.4 mm
|
0.185 in
4.7 mm
|
0.472 in
12.0 mm
|
0.185 in
4.7 mm
|
0.059 in
1.5 mm
|
0.335 in
8.5 mm
|
||
R 5,4033 - R 6,215 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.185 in
4.7 mm
|
0.768 in
19.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
R 5,2074 - R 5,9629 | 4960 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.071 in
1.8 mm
|
0.713 in
18.1 mm
|
||
R 4,9582 - R 5,6339 | Request the lead time here |
1.13 in
28.7 mm
|
0.185 in
4.7 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.354 in
34.4 mm
|
||
R 3,8915 - R 4,4794 | 5223 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
0.118 in
3.0 mm
|
0.102 in
2.6 mm
|
0.22 in
5.6 mm
|
||
R 4,1715 - R 4,7594 | 32576 In stock - Delivery conditions may apply, visit our FAQs |
0.402 in
10.2 mm
|
0.224 in
5.7 mm
|
0.402 in
10.2 mm
|
0.224 in
5.7 mm
|
0.063 in
1.6 mm
|
0.366 in
9.3 mm
|
||
R 4,3115 - R 4,899 | Request the lead time here |
0.835 in
21.2 mm
|
0.248 in
6.3 mm
|
1.055 in
26.8 mm
|
0.748 in
19.0 mm
|
0.079 in
2.0 mm
|
1.11 in
28.2 mm
|
||
R 3,8915 - R 4,4794 | Request the lead time here |
0.394 in
10.0 mm
|
0.185 in
4.7 mm
|
0.768 in
19.5 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
R 4,1715 - R 4,7594 | 56375 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.189 in
4.8 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.071 in
1.8 mm
|
0.713 in
18.1 mm
|
||
R 4,1715 - R 4,7594 | 6679 In stock - Delivery conditions may apply, visit our FAQs |
0.402 in
10.2 mm
|
0.185 in
4.7 mm
|
0.402 in
10.2 mm
|
0.22 in
5.6 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
R 5,2074 - R 5,935 | 285162 In stock - Delivery conditions may apply, visit our FAQs |
0.752 in
19.1 mm
|
0.185 in
4.7 mm
|
0.929 in
23.6 mm
|
0.85 in
21.6 mm
|
|
1.122 in
28.5 mm
|
||
R 2,0439 - R 2,475 | 4015 In stock - Delivery conditions may apply, visit our FAQs |
0.437 in
11.1 mm
|
0.185 in
4.7 mm
|
0.606 in
15.4 mm
|
1.051 in
26.7 mm
|
|
1.378 in
35.0 mm
|
||
R 4,3115 - R 4,899 | 110303 In stock - Delivery conditions may apply, visit our FAQs |
1.13 in
28.7 mm
|
0.374 in
9.5 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.35 in
34.3 mm
|
||
R 1,9205 - R 2,3208 | 33531 In stock - Delivery conditions may apply, visit our FAQs |
0.252 in
6.4 mm
|
0.189 in
4.8 mm
|
0.441 in
11.2 mm
|
0.189 in
4.8 mm
|
0.079 in
2.0 mm
|
0.421 in
10.7 mm
|
||
R 4,3115 - R 4,899 | 106 In stock - Delivery conditions may apply, visit our FAQs |
1.13 in
28.7 mm
|
0.307 in
7.8 mm
|
1.35 in
34.3 mm
|
0.988 in
25.1 mm
|
0.079 in
2.0 mm
|
1.354 in
34.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue