Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
107 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
R 2,0439 - R 2,475 1710 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
18.8 mm
27.2 mm
R 1,8939 - R 2,0131 Request the lead time here
11.1 mm
4.7 mm
15.4 mm
9.7 mm
18.0 mm
R 5,2074 - R 5,9629 790 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
4.8 mm
10.2 mm
11.4 mm
2.0 mm
16.4 mm
R 2,178 - R 2,315 Request the lead time here
11.1 mm
4.7 mm
15.4 mm
4.8 mm
13.2 mm
R 1,8939 - R 2,0131 Request the lead time here
11.1 mm
4.7 mm
15.4 mm
4.8 mm
13.2 mm
R 4,9582 - R 5,6339 Request the lead time here
21.2 mm
4.7 mm
26.8 mm
19.0 mm
2.0 mm
28.2 mm
R 2,0439 - R 2,475 38947 In stock - Delivery conditions may apply, visit our FAQs
11.3 mm
5.6 mm
15.3 mm
4.8 mm
1.6 mm
13.0 mm
R 2,0439 - R 2,475 6465 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
4.8 mm
13.2 mm
R 2,0337 - R 2,8445 47112 In stock - Delivery conditions may apply, visit our FAQs
7.8 mm
4.8 mm
11.0 mm
8.4 mm
1.5 mm
13.0 mm
R 2,0439 - R 2,475 Request the lead time here
11.1 mm
4.7 mm
15.4 mm
18.8 mm
27.2 mm
R 3,7235 - R 4,2553 4 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
4.7 mm
23.6 mm
21.6 mm
28.5 mm
10038130 R 3,7235 - R 4,2553 37210 In stock - Delivery conditions may apply, visit our FAQs
19.1 mm
4.7 mm
23.6 mm
12.7 mm
19.6 mm
R 2,0439 - R 2,475 640632 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
9.7 mm
18.0 mm
R 3,8915 - R 4,4794 Request the lead time here
11.1 mm
7.9 mm
11.1 mm
28.2 mm
35.0 mm
R 2,178 - R 2,315 Request the lead time here
11.1 mm
4.7 mm
15.4 mm
9.7 mm
18.0 mm
R 2,3504 - R 2,8462 Request the lead time here
11.3 mm
5.6 mm
15.3 mm
27.2 mm
1.6 mm
34.8 mm
R 2,0439 - R 2,475 2898 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
4.8 mm
13.2 mm
R 2,0439 - R 2,475 6992 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
18.8 mm
27.2 mm
R 2,3504 - R 2,8462 1089 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
4.7 mm
15.4 mm
4.8 mm
13.2 mm
R 5,2074 - R 5,9629 2999 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
4.7 mm
10.2 mm
5.6 mm
2.0 mm
10.7 mm
  • of 6
Cable Grommet Push In 18.8 mm 11.1 mm PA

10037249

Price Range
R 2,475 - R 2,0439

Stock Levels
1710 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 9.7 mm 11.1 mm PA

10037607

Price Range
R 2,0131 - R 1,8939

Stock Levels
Request the lead time here
Attributes
Cable Grommet Arrowhead, Winged 11.4 mm 10.2 mm PA

10037355

Price Range
R 5,9629 - R 5,2074

Stock Levels
790 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 4.8 mm 11.1 mm PA

10037591

Price Range
R 2,315 - R 2,178

Stock Levels
Request the lead time here
Attributes
Cable Grommet Push In 4.8 mm 11.1 mm PA

10037584

Price Range
R 2,0131 - R 1,8939

Stock Levels
Request the lead time here
Attributes
Cable Grommet Push In 19.0 mm 21.2 mm PA

10111512

Price Range
R 5,6339 - R 4,9582

Stock Levels
Request the lead time here
Attributes
Cable Grommet Quarter Turn 4.8 mm 11.3 mm PA

10037669

Price Range
R 2,475 - R 2,0439

Stock Levels
38947 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 4.8 mm 11.1 mm PA

10037195

Price Range
R 2,475 - R 2,0439

Stock Levels
6465 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 8.4 mm 7.8 mm PA

10126387

Price Range
R 2,8445 - R 2,0337

Stock Levels
47112 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 18.8 mm 11.1 mm PA

10037287

Price Range
R 2,475 - R 2,0439

Stock Levels
Request the lead time here
Attributes
Cable Grommet Push In 21.6 mm 19.1 mm PA

10038154

Price Range
R 4,2553 - R 3,7235

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 12.7 mm 19.1 mm PA

10038130

Price Range
R 4,2553 - R 3,7235

Stock Levels
37210 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 9.7 mm 11.1 mm PA

10037188

Price Range
R 2,475 - R 2,0439

Stock Levels
640632 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 28.2 mm 11.1 mm PA

10037812

Price Range
R 4,4794 - R 3,8915

Stock Levels
Request the lead time here
Attributes
Cable Grommet Push In 9.7 mm 11.1 mm PA

10037614

Price Range
R 2,315 - R 2,178

Stock Levels
Request the lead time here
Attributes
Cable Grommet Quarter Turn 27.2 mm 11.3 mm PA

10037720

Price Range
R 2,8462 - R 2,3504

Stock Levels
Request the lead time here
Attributes
Cable Grommet Push In 4.8 mm 11.1 mm PA

10037164

Price Range
R 2,475 - R 2,0439

Stock Levels
2898 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 18.8 mm 11.1 mm PA

10037621

Price Range
R 2,475 - R 2,0439

Stock Levels
6992 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Push In 4.8 mm 11.1 mm PA

10037171

Price Range
R 2,8462 - R 2,3504

Stock Levels
1089 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Cable Grommet Arrowhead, Winged 5.6 mm 10.2 mm PA

10037331

Price Range
R 5,9629 - R 5,2074

Stock Levels
2999 In stock - Delivery conditions may apply, visit our FAQs
Attributes