Menu Search

Non-Locking Wire Saddles

In stock

Non-Locking Wire Saddle manufactured from Natural Nylon 6/6. The wire saddle gathers and routes cables, keeping them clear of sensitive or sharp components. They also keep cables and wires tidy and free from clutter. Ideal for use in electronics applications.

Several type options with alternative mounting styles. Options are available with smooth and round corners that help eliminate stress to fibre upon entry into the assembly. Side entry options that provide a low height where clearance is an issue are also included in this range. Options that mount in blind holes or with adhesive are also available in this varied range.

These wire saddles are suitable for a broad range of cable diameter sizes and are easy to mount.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 HB, UL94 V0 and UL94 V2 flame rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
107 results
Product SKUs information
Essentra Part Number Price range Availability Inside Width Compatible Hole Diameter Base Width Inside Height Maximum Compatible Panel Thickness Base Length View
R 4,9582 - R 5,6339 2996 In stock - Delivery conditions may apply, visit our FAQs
28.7 mm
7.8 mm
34.3 mm
25.1 mm
2.0 mm
34.4 mm
R 9,4628 - R 10,2744 Request the lead time here
28.7 mm
0.8 mm
19.0 mm
25.1 mm
25.0 mm
R 7,1998 - R 9,3885 10789 In stock - Delivery conditions may apply, visit our FAQs
10.2 mm
10.2 mm
9.5 mm
5.6 mm
15.9 mm
R 4,9704 - R 6,1362 77990 In stock - Delivery conditions may apply, visit our FAQs
11.8 mm
5.8 mm
12.1 mm
6.5 mm
25.4 mm
R 5,9913 - R 6,4952 Request the lead time here
11.1 mm
3.8 mm
15.5 mm
4.3 mm
11.4 mm
R 5,9913 - R 6,4952 846 In stock - Delivery conditions may apply, visit our FAQs
11.1 mm
3.8 mm
15.5 mm
9.1 mm
16.3 mm
R 6,5099 - R 6,5099 98 In stock - Delivery conditions may apply, visit our FAQs
22.5 mm
6.4 mm
37.3 mm
18.5 mm
34.3 mm
  • of 6
Cable Grommet Push In 25.1 mm 28.7 mm PA

10111574

Price Range
R 5,6339 - R 4,9582

Stock Levels
2996 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push In
  • Saddle Type
    Round
  • Compatible Hole Diameter
    7.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.0 mm
Cable Grommet Adhesive 25.1 mm 28.7 mm PA

10111659

Price Range
R 10,2744 - R 9,4628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Round
  • Compatible Hole Diameter
    0.8 mm
  • Depth
    6.9 mm
Cable Grommet Adhesive 5.6 mm 10.2 mm PA

10037409

Price Range
R 9,3885 - R 7,1998

Stock Levels
10789 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    10.2 mm
  • Inside Height
    5.6 mm
Cable Grommet Adhesive 6.5 mm 11.8 mm PA

10037744

Price Range
R 6,1362 - R 4,9704

Stock Levels
77990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    5.8 mm
  • Inside Height
    6.5 mm
Cable Grommet Rivet/Screw 4.3 mm 11.1 mm PA

10037539

Price Range
R 6,4952 - R 5,9913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    4.3 mm
Cable Grommet Rivet/Screw 9.1 mm 11.1 mm PA

10037553

Price Range
R 6,4952 - R 5,9913

Stock Levels
846 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Rivet/Screw
  • Saddle Type
    Rectangular
  • Compatible Hole Diameter
    3.8 mm
  • Inside Height
    9.1 mm
Cable Grommet Push-in 18.5 mm 22.5 mm PA

10363140

Price Range
R 6,5099 - R 6,5099

Stock Levels
98 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Fitting Style
    Push-in
  • Saddle Type
    Side Entry
  • Compatible Hole Diameter
    6.4 mm
  • Inside Height
    18.5 mm