O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.
The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.
Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | W | ID | Material | Type | View | |
---|---|---|---|---|---|---|---|
Request the lead time here |
0.118 in
3.0 mm
|
1.043 in
26.5 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.094 in
2.4 mm
|
0.575 in
14.6 mm
|
FPM 75
|
2
|
|||
R 2,6986 - R 3,085 | Request the lead time here |
0.063 in
1.6 mm
|
0.24 in
6.1 mm
|
FPM 75
|
2
|
||
Request the lead time here |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.063 in
1.6 mm
|
0.555 in
14.1 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.118 in
3.0 mm
|
0.965 in
24.5 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.094 in
2.4 mm
|
0.22 in
5.6 mm
|
FPM 75
|
2
|
|||
R 13,3423 - R 15,2391 | Request the lead time here |
0.118 in
3.0 mm
|
1.24 in
31.5 mm
|
FPM 75
|
2
|
||
R 2,6986 - R 3,085 | Request the lead time here |
0.063 in
1.6 mm
|
0.319 in
8.1 mm
|
FPM 75
|
2
|
||
Request the lead time here |
0.094 in
2.4 mm
|
0.457 in
11.6 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.094 in
2.4 mm
|
0.299 in
7.6 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.118 in
3.0 mm
|
1.28 in
32.5 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.094 in
2.4 mm
|
0.378 in
9.6 mm
|
FPM 75
|
2
|
|||
Request the lead time here |
0.094 in
2.4 mm
|
0.26 in
6.6 mm
|
FPM 75
|
2
|
|||
R 452,3268 - R 516,8146 | 1 In stock - Delivery conditions may apply, visit our FAQs |
|
|
NBR
|
1
|
||
R 3 103,466 - R 3 359,2566 | Request the lead time here |
|
|
FPM 75
|
1
|
||
R 3,6182 - R 4,1547 | Request the lead time here |
0.063 in
1.6 mm
|
0.476 in
12.1 mm
|
FPM 75
|
2
|
||
Request the lead time here |
0.118 in
3.0 mm
|
0.768 in
19.5 mm
|
FPM 75
|
2
|
|||
R 0,903 - R 1,0355 | Request the lead time here |
0.063 in
1.6 mm
|
0.319 in
8.1 mm
|
NBR
|
2
|
||
R 1,1307 - R 1,2913 | Request the lead time here |
0.094 in
2.4 mm
|
0.457 in
11.6 mm
|
NBR
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue