Menu Search

O-Rings & Kits Metric

In stock

O-ring seals provide a tight seal in flanged connections that prevents fluid or gas leakage. Typically inserted into the flange grooves to provide a tight fit, and a secure seal.

The radial cross-section of the O-ring provides consistent sealing force and a snug fit. When used in static situations, they create a seal between two stationary components. When used in dynamic situations, they seal between a fixed part and a moving element.

Used in various applications such as hydraulic systems, pneumatic systems, fluid power systems, or oil and gas.

  • Flexible and resilient. It is able to endure the pressures and temperatures in hydraulic systems, which guarantees consistent performance even in harsh conditions.
  • Suitable for both static and dynamic applications.
  • Contains metric O-rings and the related kits.
Material: FPM 75, NBR Colour: Black Series Code: SRV0061, SR6151, SRV0060, SRV0059

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
52 results
Product SKUs information
Essentra Part Number Price range Availability W ID Material Type View
Request the lead time here
2.4 mm
14.6 mm
FPM 75
2
R 452,3268 - R 516,8146 1 In stock - Delivery conditions may apply, visit our FAQs
NBR
1
R 3 103,466 - R 3 359,2566 Request the lead time here
FPM 75
1
R 0,903 - R 1,0355 Request the lead time here
1.6 mm
6.1 mm
NBR
2
R 0,903 - R 1,0355 Request the lead time here
1.6 mm
8.1 mm
NBR
2
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
9.6 mm
NBR
2
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
11.6 mm
NBR
2
R 3,3921 - R 3,8911 Request the lead time here
3.0 mm
39.5 mm
NBR
2
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
7.6 mm
NBR
2
Request the lead time here
3.0 mm
39.5 mm
FPM 75
2
10405741 R 0,903 - R 1,0355 Request the lead time here
1.6 mm
4.1 mm
NBR
2
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
10.1 mm
NBR
2
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
5.6 mm
NBR
2
R 0,903 - R 1,0355 Request the lead time here
2.4 mm
6.6 mm
NBR
2
R 1,1307 - R 1,2913 Request the lead time here
2.4 mm
14.6 mm
NBR
2
R 2,2614 - R 2,5734 Request the lead time here
3.0 mm
19.5 mm
NBR
2
R 1,1307 - R 1,2913 Request the lead time here
1.6 mm
14.1 mm
NBR
2
Request the lead time here
3.0 mm
31.5 mm
NBR
2
R 0,8988 - R 1,0567 Request the lead time here
1.6 mm
10.1 mm
NBR
2
R 0,7182 - R 0,8448 Request the lead time here
1.6 mm
8.1 mm
NBR
2
  • of 3
O-Ring 14.6 mm 2.4 mm FPM 75 Black

10406052


Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
NBR Ring Seal Kit Metric O-Ring

10385159

Price Range
R 516,8146 - R 452,3268

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Includes
    Item 600695-600712.
  • Number of Pieces
    510
  • Type
    1
  • Colour
    Black
  • Full Material
    Nitrile Butadiene Rubber
Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM 75

10385166

Price Range
R 3 359,2566 - R 3 103,466

Stock Levels
Request the lead time here
Attributes
  • Includes
    Item 600713- 600730.
  • Number of Pieces
    510
  • Type
    1
  • Colour
    Black
  • Full Material
    Fluoroelastomer 75
O-Ring 6.1 mm 1.6 mm NBR Black

10405758

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    6.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10405765

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 9.6 mm 2.4 mm NBR Black

10405857

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    9.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 11.6 mm 2.4 mm NBR Black

10405864

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    11.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm NBR Black

10405932

Price Range
R 3,8911 - R 3,3921

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 7.6 mm 2.4 mm NBR Black

10405840

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    7.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 39.5 mm 3.0 mm FPM 75 Black

10406113


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    39.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 4.1 mm 1.6 mm NBR Black

10405741

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    4.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10405772

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 5.6 mm 2.4 mm NBR Black

10405826

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    5.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 6.6 mm 2.4 mm NBR Black

10405833

Price Range
R 1,0355 - R 0,903

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    6.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 14.6 mm 2.4 mm NBR Black

10405871

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    2.4 mm
  • ID
    14.6 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 19.5 mm 3.0 mm NBR Black

10405888

Price Range
R 2,5734 - R 2,2614

Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    19.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 14.1 mm 1.6 mm NBR Black

10405796

Price Range
R 1,2913 - R 1,1307

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    14.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 31.5 mm 3.0 mm NBR Black

10405918


Stock Levels
Request the lead time here
Attributes
  • W
    3.0 mm
  • ID
    31.5 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 10.1 mm 1.6 mm NBR Black

10358412

Price Range
R 1,0567 - R 0,8988

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    10.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black
O-Ring 8.1 mm 1.6 mm NBR Black

10358405

Price Range
R 0,8448 - R 0,7182

Stock Levels
Request the lead time here
Attributes
  • W
    1.6 mm
  • ID
    8.1 mm
  • Number of Pieces
    100
  • Type
    2
  • Colour
    Black