Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application. 
Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | T2 | h | Material | L | L1 | h1 | T1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 4,1609 - R 7,8397 | 550 In stock - Delivery conditions may apply, visit our FAQs | 
0.039 in
 
1.0 mm
 | 
0.394 in
 
10.0 mm
 | 
PE
 | 
1.181 in
 
30.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.098 in
 
2.5 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 13,2669 - R 35,5551 | Request the lead time here |  | 
0.354 in
 
9.0 mm
 | 
ABS
 | 
0.984 in
 
25.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 4,2952 - R 5,9593 | Request the lead time here | 
0.059 in
 
1.5 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
0.787 in
 
20.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 4,9495 - R 9,0456 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.496 in
 
38.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 3,5698 - R 4,9352 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.181 in
 
30.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.098 in
 
2.5 mm
 | ||
| R 2,2915 - R 4,6376 | Request the lead time here | 
0.031 in
 
0.8 mm
 | 
0.453 in
 
11.5 mm
 | 
LDPE - PIR
 | 
1.252 in
 
31.8 mm
 | 
0.626 in
 
15.9 mm
 | 
0.138 in
 
3.5 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 9,5883 - R 20,1355 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.496 in
 
38.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 4,9495 - R 9,0456 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.496 in
 
38.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 7,6091 - R 12,3737 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.969 in
 
50.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 4,4926 - R 7,3429 | 1000 In stock - Delivery conditions may apply, visit our FAQs | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.969 in
 
50.0 mm
 | 
1.181 in
 
30.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.098 in
 
2.5 mm
 | ||
| R 13,6287 - R 13,6368 | 2687 In stock - Delivery conditions may apply, visit our FAQs | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
2.362 in
 
60.0 mm
 | 
1.181 in
 
30.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 3,2262 - R 10,1034 | Request the lead time here | 
0.059 in
 
1.5 mm
 | 
0.394 in
 
10.0 mm
 | 
PE
 | 
0.787 in
 
20.0 mm
 | 
0.394 in
 
10.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 1,5679 - R 2,9371 | 2150 In stock - Delivery conditions may apply, visit our FAQs | 
0.031 in
 
0.8 mm
 | 
0.453 in
 
11.5 mm
 | 
LDPE - PIR
 | 
1.181 in
 
30.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 4,9147 - R 10,9867 | Request the lead time here | 
0.047 in
 
1.2 mm
 | 
0.394 in
 
10.0 mm
 | 
PE
 | 
1.575 in
 
40.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.118 in
 
3.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 2,2011 - R 5,2835 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
LDPE - PIR
 | 
1.575 in
 
40.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
| R 4,3871 - R 8,9991 | 485 In stock - Delivery conditions may apply, visit our FAQs | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.969 in
 
50.0 mm
 | 
0.984 in
 
25.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.098 in
 
2.5 mm
 | ||
| R 16,4781 - R 44,223 | Request the lead time here |  | 
0.394 in
 
10.0 mm
 | 
ABS
 | 
1.181 in
 
30.0 mm
 | 
0.591 in
 
15.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.059 in
 
1.5 mm
 | ||
| R 16,8701 - R 45,2168 | Request the lead time here |  | 
0.394 in
 
10.0 mm
 | 
ABS
 | 
1.181 in
 
30.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.047 in
 
1.2 mm
 | ||
| R 4,4801 - R 6,2011 | Request the lead time here | 
0.059 in
 
1.5 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.378 in
 
35.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.079 in
 
2.0 mm
 | ||
| R 7,6091 - R 12,3737 | Request the lead time here | 
0.039 in
 
1.0 mm
 | 
0.453 in
 
11.5 mm
 | 
PE
 | 
1.969 in
 
50.0 mm
 | 
0.787 in
 
20.0 mm
 | 
0.197 in
 
5.0 mm
 | 
0.118 in
 
3.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue