Menu Search

Oval Tube Inserts

In stock

Oval Tube Inserts are ideal for adding a high quality and a finished appearance to the end of oval tubing. Typically used in furniture and industrial equipment applications, the versatility of materials, finishes and colours provides lots of choice to maximize the aesthetical appearance, and premium fit for your application.

Placed into the ends of oval tubes, such as chairs and table legs. They are available for the most popular sizes and gauges.

Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured that provide ease of entry and a positive fit. Long-lasting and durable, you are sure to find an insert for your next project.

  • Features an oval design. Ideal for adding a high quality, finished appearance to an application.
  • Ideal for popular size gauges.
  • Easy fitting and removal, and secure fixing.
Material: ABS, PE, LDPE - PIR Colour: Natural, Black, White, Grey, Chrome Series Code: SR5732, SR1557, SR1558

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
55 results
Product SKUs information
Essentra Part Number Price range Availability T2 h Material L L1 h1 T1 View
R 4,9495 - R 9,0456 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
20.0 mm
5.0 mm
3.0 mm
R 14,1564 - R 37,9843 Request the lead time here
9.0 mm
ABS
20.0 mm
10.0 mm
5.0 mm
1.2 mm
R 2,1257 - R 7,4533 Request the lead time here
1.2 mm
11.5 mm
PE
35.0 mm
15.0 mm
5.0 mm
2.5 mm
R 9,4828 - R 12,6982 Request the lead time here
1.0 mm
11.5 mm
PE
60.0 mm
20.0 mm
5.0 mm
2.0 mm
R 23,0663 - R 61,835 Request the lead time here
10.0 mm
ABS
45.0 mm
17.0 mm
5.0 mm
1.2 mm
R 4,4801 - R 6,2011 Request the lead time here
1.5 mm
11.5 mm
PE
35.0 mm
20.0 mm
5.0 mm
2.0 mm
R 1,5679 - R 2,9371 2150 In stock - Delivery conditions may apply, visit our FAQs
0.8 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
2.0 mm
R 4,9147 - R 10,9867 Request the lead time here
1.2 mm
10.0 mm
PE
40.0 mm
20.0 mm
3.0 mm
1.5 mm
R 7,3815 - R 11,9897 Request the lead time here
1.5 mm
11.5 mm
PE
48.0 mm
20.0 mm
5.0 mm
2.0 mm
R 14,5483 - R 39,0885 Request the lead time here
10.0 mm
ABS
25.0 mm
15.0 mm
5.0 mm
1.2 mm
R 3,5698 - R 4,9352 Request the lead time here
1.0 mm
11.5 mm
PE
30.0 mm
15.0 mm
5.0 mm
2.5 mm
R 23,2398 - R 37,6616 Request the lead time here
1.0 mm
13.0 mm
PE
60.0 mm
30.0 mm
5.0 mm
2.0 mm
R 4,9495 - R 9,0456 Request the lead time here
1.0 mm
11.5 mm
PE
38.0 mm
30.0 mm
5.0 mm
3.0 mm
R 7,6091 - R 16,8254 Request the lead time here
1.0 mm
11.5 mm
PE
50.0 mm
25.0 mm
5.0 mm
2.5 mm
R 24,3608 - R 51,1577 Request the lead time here
1.0 mm
11.5 mm
LDPE - PIR
30.0 mm
15.0 mm
5.0 mm
3.0 mm
  • of 3
Round Tube Insert 3.0 mm 1.0 mm Grey PE

10216095

Price Range
R 9,0456 - R 4,9495

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Tube Insert 20.0 mm 10.0 mm 1.2 mm Natural ABS

10289792

Price Range
R 37,9843 - R 14,1564

Stock Levels
Request the lead time here
Attributes
  • L
    20.0 mm
  • L1
    10.0 mm
  • h
    9.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 2.5 mm 1.2 mm Black PE

10246788

Price Range
R 7,4533 - R 2,1257

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.2 mm
Oval Tube Insert 2.0 mm 1.0 mm Black PE

10258040

Price Range
R 12,6982 - R 9,4828

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Tube Insert 45.0 mm 17.0 mm 1.2 mm Natural ABS

10289853

Price Range
R 61,835 - R 23,0663

Stock Levels
Request the lead time here
Attributes
  • L
    45.0 mm
  • L1
    17.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Round Tube Insert 2.0 mm 1.5 mm Grey PE

10216019

Price Range
R 6,2011 - R 4,4801

Stock Levels
Request the lead time here
Attributes
  • L
    35.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Oval Tube Insert 2.0 mm 0.8 mm Black PE

10079751

Price Range
R 2,9371 - R 1,5679

Stock Levels
2150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    0.8 mm
Oval Tube Insert 1.5 mm 1.2 mm Black PE

10257159

Price Range
R 10,9867 - R 4,9147

Stock Levels
Request the lead time here
Attributes
  • L
    40.0 mm
  • L1
    20.0 mm
  • h
    10.0 mm
  • h1
    3.0 mm
  • T2
    1.2 mm
Round Tube Insert 2.0 mm 1.5 mm Grey PE

10216156

Price Range
R 11,9897 - R 7,3815

Stock Levels
Request the lead time here
Attributes
  • L
    48.0 mm
  • L1
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.5 mm
Tube Insert 25.0 mm 15.0 mm 1.2 mm Natural ABS

10289815

Price Range
R 39,0885 - R 14,5483

Stock Levels
Request the lead time here
Attributes
  • L
    25.0 mm
  • L1
    15.0 mm
  • h
    10.0 mm
  • h1
    5.0 mm
  • T1
    1.2 mm
Oval Tube Insert 2.5 mm 1.0 mm Black PE

10347928

Price Range
R 4,9352 - R 3,5698

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Oval Glide Black PE

10347959

Price Range
R 37,6616 - R 23,2398

Stock Levels
Request the lead time here
Attributes
  • L
    60.0 mm
  • L1
    30.0 mm
  • h
    13.0 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Round Tube Insert 3.0 mm 1.0 mm White PE

10347935

Price Range
R 9,0456 - R 4,9495

Stock Levels
Request the lead time here
Attributes
  • L
    38.0 mm
  • L1
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Round Tube Insert 2.5 mm 1.0 mm Grey PE

10216200

Price Range
R 16,8254 - R 7,6091

Stock Levels
Request the lead time here
Attributes
  • L
    50.0 mm
  • L1
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm
Oval Tube Insert 3.0 mm 1.0 mm Grey PE

10080993

Price Range
R 51,1577 - R 24,3608

Stock Levels
Request the lead time here
Attributes
  • L
    30.0 mm
  • L1
    15.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T2
    1.0 mm