Menu Search

P Clips

In stock

These P Clips, also known as pipe clips, secure wires, pipes, hoses, and other things. These clips are shaped like a ""P"" and give a tight hold by securing the object. At the same time, the smooth interior surface avoids injury to the held item. It has exceptional strength, durability, and corrosion resistance.

It is simple to install; screw it into the surface where the object is fastened. This range offers several mounting holes for various screw sizes. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter Maximum Compatible Cable Diameter View
R 9,0727 - R 15,9867 Request the lead time here
R 6,8891 - R 22,1379 485 In stock - Delivery conditions may apply, visit our FAQs
R 7,5811 - R 13,3776 Request the lead time here
10.3 mm
R 16,7788 - R 19,7068 2 In stock - Delivery conditions may apply, visit our FAQs
R 7,7195 - R 13,6306 90 In stock - Delivery conditions may apply, visit our FAQs
10.3 mm
R 23,7824 - R 23,7824 Request the lead time here
R 7,5503 - R 13,2985 Request the lead time here
10.3 mm
R 18,4992 - R 25,6799 266 In stock - Delivery conditions may apply, visit our FAQs
R 8,8113 - R 15,5439 400 In stock - Delivery conditions may apply, visit our FAQs
10.3 mm
R 6,397 - R 20,5408 2500 In stock - Delivery conditions may apply, visit our FAQs
R 21,2998 - R 21,2998 Request the lead time here
10.3 mm
R 20,0822 - R 20,0822 398 In stock - Delivery conditions may apply, visit our FAQs
R 42,5205 - R 42,5205 200 In stock - Delivery conditions may apply, visit our FAQs
10.3 mm
R 10,2078 - R 12,9286 89 In stock - Delivery conditions may apply, visit our FAQs
10.3 mm
R 7,6426 - R 13,5199 Request the lead time here
10.3 mm
R 25,0316 - R 25,0316 150 In stock - Delivery conditions may apply, visit our FAQs
R 19,6371 - R 27,2612 Request the lead time here
10.3 mm
R 9,1804 - R 16,2081 Request the lead time here
R 7,1351 - R 22,9759 514 In stock - Delivery conditions may apply, visit our FAQs
10172278 R 6,6431 - R 21,3156 24 In stock - Delivery conditions may apply, visit our FAQs
  • of 2
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172209

Price Range
R 15,9867 - R 9,0727

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172285

Price Range
R 22,1379 - R 6,8891

Stock Levels
485 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172360

Price Range
R 13,3776 - R 7,5811

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172223

Price Range
R 19,7068 - R 16,7788

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172377

Price Range
R 13,6306 - R 7,7195

Stock Levels
90 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172308

Price Range
R 23,7824 - R 23,7824

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172384

Price Range
R 13,2985 - R 7,5503

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172230

Price Range
R 25,6799 - R 18,4992

Stock Levels
266 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172315

Price Range
R 15,5439 - R 8,8113

Stock Levels
400 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172254

Price Range
R 20,5408 - R 6,397

Stock Levels
2500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172339

Price Range
R 21,2998 - R 21,2998

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172247

Price Range
R 20,0822 - R 20,0822

Stock Levels
398 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172322

Price Range
R 42,5205 - R 42,5205

Stock Levels
200 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172407

Price Range
R 12,9286 - R 10,2078

Stock Levels
89 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172391

Price Range
R 13,5199 - R 7,6426

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172179

Price Range
R 25,0316 - R 25,0316

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp 0.406 in Cold Rolled Steel Black

10172353

Price Range
R 27,2612 - R 19,6371

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    19.1 mm
  • Commodity Code
    7326909890
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172216

Price Range
R 16,2081 - R 9,1804

Stock Levels
Request the lead time here
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172292

Price Range
R 22,9759 - R 7,1351

Stock Levels
514 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090
P Style Cable Clamp Screw Cold Rolled Steel;TPE Black

10172278

Price Range
R 21,3156 - R 6,6431

Stock Levels
24 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Coating
    Zinc Electroplated
  • Colour
    Black
  • Full Material
    Cold Rolled Steel;Thermo Plastic Elastomer
  • Overall Width
    16.5 mm
  • Commodity Code
    7318190090