Menu Search

Pan Head Screws - Torx - PEEK

In production

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Torx Size h2 h1 l2 l1 ±0.2 View
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
35.0
Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
10.0
Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
4.0
Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
15.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
8.0
Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
30.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
15.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
10.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
4.0
Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
6.0
Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
25.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
10.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
20.0
Request the lead time here
5.0
M2.5
TX-8
1.3
2.0
0.9
6.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
15.0
Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
8.0
Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
20.0
Request the lead time here
4.0
M2
TX-6
1.1
1.6
0.8
10.0
Request the lead time here
6.0
M3
TX-10
1.6
2.4
1.0
6.0
Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
6.0
  • of 3
Pan Head Screw M8 35.0 16.0 PEEK Beige

20820633


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    35.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M3 10.0 6.0 PEEK Beige

20820282


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    10.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M2 4.0 4.0 PEEK Beige

20820114


Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    4.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M2 15.0 4.0 PEEK Beige

20820169


Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    15.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M2.5 8.0 5.0 PEEK Beige

20820206


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    8.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M3 30.0 6.0 PEEK Beige

20820336


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    30.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M2.5 15.0 5.0 PEEK Beige

20820237


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    15.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 10.0 5.0 PEEK Beige

20820213


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    10.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 4.0 5.0 PEEK Beige

20820183


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    4.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2 6.0 4.0 PEEK Beige

20820121


Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    6.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M4 25.0 8.0 PEEK Beige

20820404


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M6 10.0 12.0 PEEK Beige

20820503


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M2.5 20.0 5.0 PEEK Beige

20820244


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    20.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M2.5 6.0 5.0 PEEK Beige

20820190


Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 ±0.2
    6.0
  • d2
    5.0
  • h1
    2.0
  • Torx Size
    TX-8
Pan Head Screw M6 15.0 12.0 PEEK Beige

20820527


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M2 8.0 4.0 PEEK Beige

20820138


Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    8.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M3 20.0 6.0 PEEK Beige

20820312


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    20.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M2 10.0 4.0 PEEK Beige

20820145


Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 ±0.2
    10.0
  • d2
    4.0
  • h1
    1.6
  • Torx Size
    TX-6
Pan Head Screw M3 6.0 6.0 PEEK Beige

20820268


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    6.0
  • d2
    6.0
  • h1
    2.4
  • Torx Size
    TX-10
Pan Head Screw M4 6.0 8.0 PEEK Beige

20820343


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20