Menu Search

Pan Head Screws - Torx - PEEK

In production

Pan Head Torx screws, made from PEEK, offer excellent mechanical strength, chemical resistance and thermal stability. The pan head design features a large bearing surface that helps distribute the load evenly and helps minimize the risk of surface damage.

The Torx drive improves torque transmission and reduces the likelihood of cam-out, compared to traditional screw heads.

The screws maintain their structural integrity and performance at temperatures up to 260C, which makes them ideal for use in medical, electronics and automotive industries. Material: PEEK Colour: Beige Series Code: SR1931

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 Torx Size h2 h1 l2 l1 ±0.2 View
Request the lead time here
8.0
M4
TX-20
2.0
3.1
1.4
12.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
8.0
Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
10.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
12.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
30.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
25.0
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
10.0
Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
20.0
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
15.0
Request the lead time here
10.0
M5
TX-25
2.5
3.8
1.6
8.0
Request the lead time here
12.0
M6
TX-30
3.0
4.6
2.0
35.0
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
40.0
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
25.0
Request the lead time here
16.0
M8
TX-40
3.7
6.0
2.5
30.0
  • of 3
Pan Head Screw M4 12.0 8.0 PEEK Beige

20820374


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    8.0
  • h1
    3.1
  • Torx Size
    TX-20
Pan Head Screw M6 8.0 12.0 PEEK Beige

20820497


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    8.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M5 10.0 10.0 PEEK Beige

20820435


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M6 12.0 12.0 PEEK Beige

20820510


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 30.0 12.0 PEEK Beige

20820558


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M6 25.0 12.0 PEEK Beige

20820541


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M8 10.0 16.0 PEEK Beige

20820589


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    10.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M5 20.0 10.0 PEEK Beige

20820466


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M8 15.0 16.0 PEEK Beige

20820596


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M5 8.0 10.0 PEEK Beige

20820428


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    8.0
  • d2
    10.0
  • h1
    3.8
  • Torx Size
    TX-25
Pan Head Screw M6 35.0 12.0 PEEK Beige

20820565


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    35.0
  • d2
    12.0
  • h1
    4.6
  • Torx Size
    TX-30
Pan Head Screw M8 40.0 16.0 PEEK Beige

20820640


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    40.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M8 25.0 16.0 PEEK Beige

20820619


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    25.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40
Pan Head Screw M8 30.0 16.0 PEEK Beige

20820626


Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • d2
    16.0
  • h1
    6.0
  • Torx Size
    TX-40