20744830
20744830
| Quantity | Unit price |
|---|---|
| 120 - 1199 | R 4,6299 |
| 1200 - 5999 | R 3,3071 |
| 6000 + | R 2,9764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.15 in |
|---|---|
| d | 80.0 mm |
| D | 84.0 mm |
| D | 3.307 in |
| h | 9.5 mm |
| h | 0.374 in |
| Compatible Nominal Pipe Sizes (All) | DN80 |
| Colour | Green |
| Material | LDPE - PCR |
| Recycled Content Percentage % | 100% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue