Menu Search

Parallel Protection Plugs PCR

In production

A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability d D h Thread Sizes (All) Compatible Nominal Pipe Sizes (All) View
R 9,1403 - R 10,1559 Request the lead time here
155.0 mm
161.0 mm
12.0 mm
R 11,4584 - R 12,7316 Request the lead time here
R 17,9511 - R 19,9457 Request the lead time here
R 24,7005 - R 38,4231 Request the lead time here
R 8,5617 - R 13,3183 Request the lead time here
140.0 mm
144.0 mm
13.5 mm
R 9,83 - R 10,9222 Request the lead time here
172.0 mm
177.6 mm
13.6 mm
R 23,2522 - R 36,1701 Request the lead time here
R 24,7005 - R 38,4231 Request the lead time here
R 9,648 - R 10,72 Request the lead time here
R 17,9511 - R 19,9457 Request the lead time here
R 13,5773 - R 15,0859 Request the lead time here
200.0 mm
208.0 mm
14.0 mm
R 9,648 - R 10,72 Request the lead time here
R 0,3738 - R 0,5815 Request the lead time here
14.0 mm
17.5 mm
10.0 mm
R 0,3814 - R 0,5934 Request the lead time here
14.5 mm
17.5 mm
9.5 mm
R 0,7894 - R 0,8771 Request the lead time here
32.5 mm
37.5 mm
10.5 mm
DN32
R 0,583 - R 0,9069 Request the lead time here
25.0 mm
30.0 mm
11.0 mm
3/4" GAS
R 0,6853 - R 0,7614 Request the lead time here
29.0 mm
32.0 mm
9.5 mm
R 0,3448 - R 0,5363 Request the lead time here
12.0 mm
14.5 mm
9.0 mm
1/4" GAS
R 0,4483 - R 0,4982 Request the lead time here
18.5 mm
23.0 mm
10.0 mm
R 0,4764 - R 0,741 Request the lead time here
20.0 mm
23.5 mm
11.0 mm
  • of 10
Parallel Protection Plug 155.0 mm LDPE - PCR Green

20745967

Price Range
R 10,1559 - R 9,1403

Stock Levels
Request the lead time here
Attributes
  • d
    155.0 mm
  • D
    161.0 mm
  • h
    12.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 180.0 mm LDPE - PCR Green

20746056

Price Range
R 12,7316 - R 11,4584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 211.0 mm LDPE - PCR Green

20746117

Price Range
R 19,9457 - R 17,9511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 252.0 mm LDPE - PCR Green

20746186

Price Range
R 38,4231 - R 24,7005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 140.0 mm LDPE - PCR Green

20745912

Price Range
R 13,3183 - R 8,5617

Stock Levels
Request the lead time here
Attributes
  • d
    140.0 mm
  • D
    144.0 mm
  • h
    13.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 172.0 mm LDPE - PCR Green

20746032

Price Range
R 10,9222 - R 9,83

Stock Levels
Request the lead time here
Attributes
  • d
    172.0 mm
  • D
    177.6 mm
  • h
    13.6 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 230.0 mm LDPE - PCR Green

20746155

Price Range
R 36,1701 - R 23,2522

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 250.0 mm LDPE - PCR Green

20746179

Price Range
R 38,4231 - R 24,7005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 167.0 mm LDPE - PCR Green

20746001

Price Range
R 10,72 - R 9,648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 221.0 mm LDPE - PCR Green

20746148

Price Range
R 19,9457 - R 17,9511

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 200.0 mm LDPE - PCR Green

20746094

Price Range
R 15,0859 - R 13,5773

Stock Levels
Request the lead time here
Attributes
  • d
    200.0 mm
  • D
    208.0 mm
  • h
    14.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 170.0 mm LDPE - PCR Green

20746025

Price Range
R 10,72 - R 9,648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 14.0 mm LDPE - PCR Green

20745257

Price Range
R 0,5815 - R 0,3738

Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • D
    17.5 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 14.5 mm LDPE - PCR Green

20745264

Price Range
R 0,5934 - R 0,3814

Stock Levels
Request the lead time here
Attributes
  • d
    14.5 mm
  • D
    17.5 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 32.5 mm LDPE - PCR Green

20745578

Price Range
R 0,8771 - R 0,7894

Stock Levels
Request the lead time here
Attributes
  • d
    32.5 mm
  • D
    37.5 mm
  • h
    10.5 mm
  • Compatible Nominal Pipe Sizes (All)
    DN32
  • Colour
    Green
Parallel Protection Plug 25.0 mm LDPE - PCR Green

20745479

Price Range
R 0,9069 - R 0,583

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    11.0 mm
  • Thread Sizes (All)
    3/4" GAS
  • Colour
    Green
Parallel Protection Plug 29.0 mm LDPE - PCR Green

20745530

Price Range
R 0,7614 - R 0,6853

Stock Levels
Request the lead time here
Attributes
  • d
    29.0 mm
  • D
    32.0 mm
  • h
    9.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 12.0 mm LDPE - PCR Green

20745219

Price Range
R 0,5363 - R 0,3448

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • Thread Sizes (All)
    1/4" GAS
  • Colour
    Green
Parallel Protection Plug 18.5 mm LDPE - PCR Green

20745349

Price Range
R 0,4982 - R 0,4483

Stock Levels
Request the lead time here
Attributes
  • d
    18.5 mm
  • D
    23.0 mm
  • h
    10.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Parallel Protection Plug 20.0 mm LDPE - PCR Green

20745370

Price Range
R 0,741 - R 0,4764

Stock Levels
Request the lead time here
Attributes
  • d
    20.0 mm
  • D
    23.5 mm
  • h
    11.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR