Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A popular series of Parallel Protection Plugs that provide a wide range of protection during storage and transport. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. The push-fit plug can be removed easily with its flange, which provides an effective grip.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | Thread Sizes (All) | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|
| R 5,6669 - R 8,8152 | Request the lead time here |
4.764 in
121.0 mm
|
4.882 in
124.0 mm
|
0.472 in
12.0 mm
|
|
|
||
| R 8,5617 - R 13,3183 | Request the lead time here |
5.591 in
142.0 mm
|
5.748 in
146.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| R 0,7136 - R 0,7928 | Request the lead time here |
1.181 in
30.0 mm
|
1.299 in
33.0 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 1,5376 - R 2,3919 | Request the lead time here |
2.205 in
56.0 mm
|
2.48 in
63.0 mm
|
0.453 in
11.5 mm
|
|
|
||
| R 2,3621 - R 3,6745 | Request the lead time here |
2.717 in
69.0 mm
|
2.953 in
75.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 4,2665 - R 6,6368 | Request the lead time here |
|
|
|
|
|
||
| R 3,1114 - R 4,84 | Request the lead time here |
|
|
|
|
|
||
| R 7,6575 - R 11,9116 | Request the lead time here |
4.921 in
125.0 mm
|
5.118 in
130.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| R 0,2874 - R 0,4472 | Request the lead time here |
0.295 in
7.5 mm
|
0.413 in
10.5 mm
|
0.256 in
6.5 mm
|
|
|
||
| R 0,3738 - R 0,5815 | Request the lead time here |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
|
|
||
| R 0,3814 - R 0,5934 | Request the lead time here |
0.571 in
14.5 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 0,4668 - R 0,5187 | Request the lead time here |
0.768 in
19.5 mm
|
0.906 in
23.0 mm
|
0.413 in
10.5 mm
|
|
|
||
| R 0,583 - R 0,9069 | Request the lead time here |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
0.433 in
11.0 mm
|
3/4" GAS
|
|
||
| R 8,5617 - R 13,3183 | Request the lead time here |
5.512 in
140.0 mm
|
5.669 in
144.0 mm
|
0.531 in
13.5 mm
|
|
|
||
| R 9,83 - R 10,9222 | Request the lead time here |
6.772 in
172.0 mm
|
6.992 in
177.6 mm
|
0.535 in
13.6 mm
|
|
|
||
| R 23,2522 - R 36,1701 | Request the lead time here |
|
|
|
|
|
||
| R 24,7005 - R 38,4231 | Request the lead time here |
|
|
|
|
|
||
| R 8,4717 - R 13,1782 | Request the lead time here |
|
|
|
|
|
||
| R 0,6853 - R 0,7614 | Request the lead time here |
1.142 in
29.0 mm
|
1.26 in
32.0 mm
|
0.374 in
9.5 mm
|
|
|
||
| R 1,2312 - R 1,9152 | Request the lead time here |
1.85 in
47.0 mm
|
2.028 in
51.5 mm
|
0.413 in
10.5 mm