Menu Search

Parallel Protection Plugs With Tab PCR

In production

A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability L D h d View
R 4,2786 - R 6,6556 Request the lead time here
17.0 mm
85.5 mm
9.5 mm
82.0 mm
R 2,9375 - R 4,5695 Request the lead time here
17.0 mm
53.2 mm
10.3 mm
49.0 mm
R 4,365 - R 6,79 Request the lead time here
18.0 mm
90.0 mm
11.2 mm
84.0 mm
R 2,1693 - R 3,3745 Request the lead time here
25.0 mm
39.3 mm
10.5 mm
35.0 mm
R 1,8312 - R 2,8486 Request the lead time here
11.2 mm
37.5 mm
11.5 mm
32.0 mm
R 2,6088 - R 4,0582 Request the lead time here
17.0 mm
44.5 mm
10.5 mm
40.0 mm
Request the lead time here
12.0 mm
17.5 mm
10.0 mm
14.0 mm
R 1,0424 - R 1,6215 Request the lead time here
12.0 mm
19.5 mm
10.5 mm
16.5 mm
R 0,4827 - R 0,7508 Request the lead time here
7.0 mm
6.7 mm
3.9 mm
4.3 mm
R 3,9537 - R 6,1502 Request the lead time here
17.0 mm
9.5 mm
17.0 mm
75.0 mm
R 3,1798 - R 4,9464 Request the lead time here
15.0 mm
65.0 mm
11.0 mm
58.0 mm
R 3,8748 - R 6,0275 Request the lead time here
15.3 mm
77.4 mm
14.5 mm
74.0 mm
R 3,4409 - R 5,3525 Request the lead time here
39.5 mm
67.6 mm
11.0 mm
61.0 mm
R 3,5799 - R 5,5687 Request the lead time here
45.0 mm
67.0 mm
9.5 mm
64.0 mm
R 1,2903 - R 2,0072 Request the lead time here
15.5 mm
27.3 mm
10.0 mm
23.6 mm
R 2,9958 - R 4,6601 Request the lead time here
17.2 mm
53.2 mm
11.0 mm
52.0 mm
R 4,7237 - R 7,3481 Request the lead time here
17.5 mm
111.5 mm
10.5 mm
108.0 mm
R 2,8793 - R 4,479 Request the lead time here
15.0 mm
53.0 mm
10.5 mm
48.0 mm
R 4,1133 - R 6,3985 Request the lead time here
43.5 mm
82.0 mm
10.7 mm
78.0 mm
R 3,6513 - R 5,6798 Request the lead time here
15.0 mm
75.0 mm
11.2 mm
68.0 mm
  • of 4
Parallel Protection Plug 82.0 mm LDPE - PCR Green

20746834

Price Range
R 6,6556 - R 4,2786

Stock Levels
Request the lead time here
Attributes
  • d
    82.0 mm
  • D
    85.5 mm
  • h
    9.5 mm
  • L
    17.0 mm
  • Colour
    Green
Parallel Protection Plug 49.0 mm LDPE - PCR Green

20746643

Price Range
R 4,5695 - R 2,9375

Stock Levels
Request the lead time here
Attributes
  • d
    49.0 mm
  • D
    53.2 mm
  • h
    10.3 mm
  • L
    17.0 mm
  • Colour
    Green
Parallel Protection Plug 84.0 mm LDPE - PCR Green

20746841

Price Range
R 6,79 - R 4,365

Stock Levels
Request the lead time here
Attributes
  • d
    84.0 mm
  • D
    90.0 mm
  • h
    11.2 mm
  • L
    18.0 mm
  • Colour
    Green
Parallel Protection Plug 35.0 mm LDPE - PCR Green

20746513

Price Range
R 3,3745 - R 2,1693

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • D
    39.3 mm
  • h
    10.5 mm
  • L
    25.0 mm
  • Colour
    Green
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20746469

Price Range
R 2,8486 - R 1,8312

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.5 mm
  • h
    11.5 mm
  • L
    11.2 mm
  • Colour
    Green
Parallel Protection Plug 40.0 mm LDPE - PCR Green

20746582

Price Range
R 4,0582 - R 2,6088

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • D
    44.5 mm
  • h
    10.5 mm
  • L
    17.0 mm
  • Colour
    Green
Parallel Protection Plug 14.0 mm LDPE - PCR Green

20746308


Stock Levels
Request the lead time here
Attributes
  • d
    14.0 mm
  • D
    17.5 mm
  • h
    10.0 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 16.5 mm LDPE - PCR Green

20746339

Price Range
R 1,6215 - R 1,0424

Stock Levels
Request the lead time here
Attributes
  • d
    16.5 mm
  • D
    19.5 mm
  • h
    10.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 4.3 mm LDPE - PCR Green

20746216

Price Range
R 0,7508 - R 0,4827

Stock Levels
Request the lead time here
Attributes
  • d
    4.3 mm
  • D
    6.7 mm
  • h
    3.9 mm
  • L
    7.0 mm
  • Colour
    Green
Parallel Protection Plug 75.0 mm LDPE - PCR Green

20746797

Price Range
R 6,1502 - R 3,9537

Stock Levels
Request the lead time here
Attributes
  • d
    75.0 mm
  • D
    9.5 mm
  • h
    17.0 mm
  • L
    17.0 mm
  • Colour
    Green
Parallel Protection Plug 58.0 mm LDPE - PCR Green

20746681

Price Range
R 4,9464 - R 3,1798

Stock Levels
Request the lead time here
Attributes
  • d
    58.0 mm
  • D
    65.0 mm
  • h
    11.0 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 74.0 mm LDPE - PCR Green

20746780

Price Range
R 6,0275 - R 3,8748

Stock Levels
Request the lead time here
Attributes
  • d
    74.0 mm
  • D
    77.4 mm
  • h
    14.5 mm
  • L
    15.3 mm
  • Colour
    Green
Parallel Protection Plug 61.0 mm LDPE - PCR Green

20746728

Price Range
R 5,3525 - R 3,4409

Stock Levels
Request the lead time here
Attributes
  • d
    61.0 mm
  • D
    67.6 mm
  • h
    11.0 mm
  • L
    39.5 mm
  • Colour
    Green
Parallel Protection Plug 64.0 mm LDPE - PCR Green

20746742

Price Range
R 5,5687 - R 3,5799

Stock Levels
Request the lead time here
Attributes
  • d
    64.0 mm
  • D
    67.0 mm
  • h
    9.5 mm
  • L
    45.0 mm
  • Colour
    Green
Parallel Protection Plug 23.6 mm LDPE - PCR Green

20746384

Price Range
R 2,0072 - R 1,2903

Stock Levels
Request the lead time here
Attributes
  • d
    23.6 mm
  • D
    27.3 mm
  • h
    10.0 mm
  • L
    15.5 mm
  • Colour
    Green
Parallel Protection Plug 52.0 mm LDPE - PCR Green

20746650

Price Range
R 4,6601 - R 2,9958

Stock Levels
Request the lead time here
Attributes
  • d
    52.0 mm
  • D
    53.2 mm
  • h
    11.0 mm
  • L
    17.2 mm
  • Colour
    Green
Parallel Protection Plug 108.0 mm LDPE - PCR Green

20746889

Price Range
R 7,3481 - R 4,7237

Stock Levels
Request the lead time here
Attributes
  • d
    108.0 mm
  • D
    111.5 mm
  • h
    10.5 mm
  • L
    17.5 mm
  • Colour
    Green
Parallel Protection Plug 48.0 mm LDPE - PCR Green

20746636

Price Range
R 4,479 - R 2,8793

Stock Levels
Request the lead time here
Attributes
  • d
    48.0 mm
  • D
    53.0 mm
  • h
    10.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 78.0 mm LDPE - PCR Green

20746810

Price Range
R 6,3985 - R 4,1133

Stock Levels
Request the lead time here
Attributes
  • d
    78.0 mm
  • D
    82.0 mm
  • h
    10.7 mm
  • L
    43.5 mm
  • Colour
    Green
Parallel Protection Plug 68.0 mm LDPE - PCR Green

20746759

Price Range
R 5,6798 - R 3,6513

Stock Levels
Request the lead time here
Attributes
  • d
    68.0 mm
  • D
    75.0 mm
  • h
    11.2 mm
  • L
    15.0 mm
  • Colour
    Green