Menu Search

Parallel Protection Plugs With Tab PCR

In production

A popular series of Parallel Protection Plugs with a tab design. Designed for effective protection during storage and transportation. Its primary function is to prevent damage, corrosion, dirt and moisture from entering and contaminating the internal part of a component. These plugs have an integrated tab that allows for quick and effortless removal, without the need for additional tools.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTLLPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Essentra Part Number Price range Availability L D h d View
R 0,4582 - R 0,7129 Request the lead time here
8.0 mm
6.7 mm
3.8 mm
4.1 mm
R 0,509 - R 0,7917 Request the lead time here
16.2 mm
9.6 mm
6.0 mm
6.0 mm
R 1,4255 - R 2,2175 Request the lead time here
12.0 mm
30.0 mm
11.0 mm
25.0 mm
R 1,8312 - R 2,8486 Request the lead time here
11.2 mm
37.5 mm
11.5 mm
32.0 mm
R 0,5634 - R 0,8765 Request the lead time here
15.0 mm
12.0 mm
7.5 mm
9.5 mm
R 1,4932 - R 2,3227 Request the lead time here
25.5 mm
R 2,237 - R 3,4797 Request the lead time here
15.3 mm
38.0 mm
10.2 mm
35.5 mm
R 2,3722 - R 3,6901 Request the lead time here
15.0 mm
40.0 mm
10.5 mm
38.0 mm
R 2,7685 - R 4,3066 Request the lead time here
14.9 mm
60.6 mm
11.0 mm
46.0 mm
R 3,3733 - R 5,2474 Request the lead time here
15.0 mm
65.4 mm
10.9 mm
59.0 mm
R 2,5562 - R 3,9764 Request the lead time here
14.5 mm
44.0 mm
10.5 mm
39.0 mm
R 3,5104 - R 5,4606 Request the lead time here
15.0 mm
68.0 mm
11.5 mm
62.0 mm
R 0,6742 - R 1,0489 Request the lead time here
20.0 mm
14.5 mm
9.0 mm
12.0 mm
R 1,1776 - R 1,8319 Request the lead time here
12.0 mm
23.0 mm
10.5 mm
19.5 mm
R 1,5608 - R 2,4279 Request the lead time here
16.0 mm
30.7 mm
10.0 mm
26.0 mm
R 2,3046 - R 3,5849 Request the lead time here
25.0 mm
40.3 mm
11.0 mm
36.0 mm
R 2,823 - R 4,3913 Request the lead time here
15.0 mm
52.3 mm
10.4 mm
47.0 mm
R 3,3075 - R 5,1451 Request the lead time here
40.0 mm
65.0 mm
11.0 mm
58.0 mm
R 4,0325 - R 6,2729 Request the lead time here
15.0 mm
81.0 mm
11.0 mm
77.0 mm
R 4,1941 - R 6,5242 Request the lead time here
19.5 mm
85.0 mm
9.5 mm
81.0 mm
  • of 4
Parallel Protection Plug 4.1 mm LDPE - PCR Green

20746209

Price Range
R 0,7129 - R 0,4582

Stock Levels
Request the lead time here
Attributes
  • d
    4.1 mm
  • D
    6.7 mm
  • h
    3.8 mm
  • L
    8.0 mm
  • Colour
    Green
Parallel Protection Plug 6.0 mm LDPE - PCR Green

20746223

Price Range
R 0,7917 - R 0,509

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • D
    9.6 mm
  • h
    6.0 mm
  • L
    16.2 mm
  • Colour
    Green
Parallel Protection Plug 25.0 mm LDPE - PCR Green

20746407

Price Range
R 2,2175 - R 1,4255

Stock Levels
Request the lead time here
Attributes
  • d
    25.0 mm
  • D
    30.0 mm
  • h
    11.0 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 32.0 mm LDPE - PCR Green

20746469

Price Range
R 2,8486 - R 1,8312

Stock Levels
Request the lead time here
Attributes
  • d
    32.0 mm
  • D
    37.5 mm
  • h
    11.5 mm
  • L
    11.2 mm
  • Colour
    Green
Parallel Protection Plug 9.5 mm LDPE - PCR Green

20746247

Price Range
R 0,8765 - R 0,5634

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • D
    12.0 mm
  • h
    7.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 25.5 mm LDPE - PCR Green

20746414

Price Range
R 2,3227 - R 1,4932

Stock Levels
Request the lead time here
Attributes
  • d
    25.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Parallel Protection Plug 35.5 mm LDPE - PCR Green

20746520

Price Range
R 3,4797 - R 2,237

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • D
    38.0 mm
  • h
    10.2 mm
  • L
    15.3 mm
  • Colour
    Green
Parallel Protection Plug 38.0 mm LDPE - PCR Green

20746544

Price Range
R 3,6901 - R 2,3722

Stock Levels
Request the lead time here
Attributes
  • d
    38.0 mm
  • D
    40.0 mm
  • h
    10.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 46.0 mm LDPE - PCR Green

20746612

Price Range
R 4,3066 - R 2,7685

Stock Levels
Request the lead time here
Attributes
  • d
    46.0 mm
  • D
    60.6 mm
  • h
    11.0 mm
  • L
    14.9 mm
  • Colour
    Green
Parallel Protection Plug 59.0 mm LDPE - PCR Green

20746711

Price Range
R 5,2474 - R 3,3733

Stock Levels
Request the lead time here
Attributes
  • d
    59.0 mm
  • D
    65.4 mm
  • h
    10.9 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 39.0 mm LDPE - PCR Green

20746575

Price Range
R 3,9764 - R 2,5562

Stock Levels
Request the lead time here
Attributes
  • d
    39.0 mm
  • D
    44.0 mm
  • h
    10.5 mm
  • L
    14.5 mm
  • Colour
    Green
Parallel Protection Plug 62.0 mm LDPE - PCR Green

20746735

Price Range
R 5,4606 - R 3,5104

Stock Levels
Request the lead time here
Attributes
  • d
    62.0 mm
  • D
    68.0 mm
  • h
    11.5 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 12.0 mm LDPE - PCR Green

20746278

Price Range
R 1,0489 - R 0,6742

Stock Levels
Request the lead time here
Attributes
  • d
    12.0 mm
  • D
    14.5 mm
  • h
    9.0 mm
  • L
    20.0 mm
  • Colour
    Green
Parallel Protection Plug 19.5 mm LDPE - PCR Green

20746360

Price Range
R 1,8319 - R 1,1776

Stock Levels
Request the lead time here
Attributes
  • d
    19.5 mm
  • D
    23.0 mm
  • h
    10.5 mm
  • L
    12.0 mm
  • Colour
    Green
Parallel Protection Plug 26.0 mm LDPE - PCR Green

20746421

Price Range
R 2,4279 - R 1,5608

Stock Levels
Request the lead time here
Attributes
  • d
    26.0 mm
  • D
    30.7 mm
  • h
    10.0 mm
  • L
    16.0 mm
  • Colour
    Green
Parallel Protection Plug 36.0 mm LDPE - PCR Green

20746537

Price Range
R 3,5849 - R 2,3046

Stock Levels
Request the lead time here
Attributes
  • d
    36.0 mm
  • D
    40.3 mm
  • h
    11.0 mm
  • L
    25.0 mm
  • Colour
    Green
Parallel Protection Plug 47.0 mm LDPE - PCR Green

20746629

Price Range
R 4,3913 - R 2,823

Stock Levels
Request the lead time here
Attributes
  • d
    47.0 mm
  • D
    52.3 mm
  • h
    10.4 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 58.0 mm LDPE - PCR Green

20746704

Price Range
R 5,1451 - R 3,3075

Stock Levels
Request the lead time here
Attributes
  • d
    58.0 mm
  • D
    65.0 mm
  • h
    11.0 mm
  • L
    40.0 mm
  • Colour
    Green
Parallel Protection Plug 77.0 mm LDPE - PCR Green

20746803

Price Range
R 6,2729 - R 4,0325

Stock Levels
Request the lead time here
Attributes
  • d
    77.0 mm
  • D
    81.0 mm
  • h
    11.0 mm
  • L
    15.0 mm
  • Colour
    Green
Parallel Protection Plug 81.0 mm LDPE - PCR Green

20746827

Price Range
R 6,5242 - R 4,1941

Stock Levels
Request the lead time here
Attributes
  • d
    81.0 mm
  • D
    85.0 mm
  • h
    9.5 mm
  • L
    19.5 mm
  • Colour
    Green