Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Panel Thickness A | Hole Diameter A | Screw Size | Maximum Panel Thickness B | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 2,1912 - R 3,1842 | 2879 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.874 in
22.2 mm
|
||
R 3,4994 - R 4,0031 | 17940 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.374 in
9.5 mm
|
||
R 1,7166 - R 2,8743 | 612 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.626 in
15.9 mm
|
||
R 1,7864 - R 2,987 | 1704 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.752 in
19.1 mm
|
||
R 3,4994 - R 4,0031 | 917 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
R 1,6608 - R 2,7475 | 8020 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.5 in
12.7 mm
|
||
R 1,4515 - R 2,4234 | 955 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.252 in
6.4 mm
|
||
R 3,4994 - R 4,0031 | Request the lead time here |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.626 in
15.9 mm
|
||
R 1,5492 - R 2,5784 | 1910 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
M4
|
|
0.374 in
9.5 mm
|
||
R 3,4994 - R 4,0031 | 5859 In stock - Delivery conditions may apply, visit our FAQs |
0.063 in
1.6 mm
|
|
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue