Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials.
Series Code: SR2706
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 2,6134 - R 3,2715 | Request the lead time here |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.181 in
30.0 mm
|
||
R 2,1504 - R 3,1056 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.63 in
16.0 mm
|
||
R 1,8219 - R 2,6533 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.248 in
6.3 mm
|
||
R 3,8942 - R 4,4034 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
R 1,9414 - R 2,789 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.563 in
14.3 mm
|
||
R 1,5531 - R 2,2463 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 1,6128 - R 2,3518 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.315 in
8.0 mm
|
||
R 1,6576 - R 2,397 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.441 in
11.2 mm
|
||
R 4,2716 - R 4,8916 | Request the lead time here |
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
R 1,5829 - R 2,2764 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
R 2,20 - R 3,1623 | Request the lead time here |
0.118 in
3.0 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.709 in
18.0 mm
|
||
R 1,6576 - R 2,397 | Request the lead time here |
0.138 in
3.5 mm
|
0.189 in
4.8 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
R 1,6725 - R 2,4121 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
R 3,7405 - R 6,9122 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.598 in
15.2 mm
|
||
R 3,8827 - R 7,1682 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.276 in
7.0 mm
|
||
R 3,5414 - R 6,5282 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.118 in
3.0 mm
|
||
R 3,2001 - R 5,8882 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.039 - 0.067 in
1.0 - 1.7 mm
|
0.122 in
3.1 mm
|
||
R 3,6125 - R 6,6704 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.453 in
11.5 mm
|
||
R 3,3423 - R 6,1584 | Request the lead time here |
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.063 - 0.075 in
1.6 - 1.9 mm
|
0.063 - 0.075 in
1.6 - 1.9 mm
|
0.268 in
6.8 mm
|
||
R 5,0632 - R 9,33 | Request the lead time here |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue