Menu Search

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

In stock

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
R 2,741 - R 2,8555 1000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
7.9 mm
20.0 mm
R 2,6106 - R 2,7196 Request the lead time here
7.9 mm
7.9 mm
12.0 mm
R 2,27 - R 2,3648 Request the lead time here
7.9 mm
7.9 mm
12.0 mm
R 2,3834 - R 2,4831 3000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
7.9 mm
18.0 mm
R 2,27 - R 2,3648 Request the lead time here
7.9 mm
7.9 mm
14.0 mm
R 2,3834 - R 2,4831 Request the lead time here
7.9 mm
7.9 mm
16.0 mm
R 2,6106 - R 2,7196 Request the lead time here
7.9 mm
7.9 mm
14.0 mm
R 2,741 - R 2,8555 Request the lead time here
7.9 mm
7.9 mm
18.0 mm
R 2,1049 - R 2,1934 Request the lead time here
7.9 mm
7.9 mm
8.0 mm
R 1,8115 - R 2,0718 2000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
7.9 mm
4.0 mm
R 2,741 - R 2,8555 Request the lead time here
7.9 mm
7.9 mm
16.0 mm
R 2,0923 - R 2,393 Request the lead time here
7.9 mm
7.9 mm
6.0 mm
R 1,902 - R 2,1754 Request the lead time here
7.9 mm
7.9 mm
6.0 mm
R 2,3834 - R 2,4831 Request the lead time here
7.9 mm
7.9 mm
20.0 mm
R 2,4205 - R 2,5224 Request the lead time here
7.9 mm
7.9 mm
8.0 mm
R 1,8115 - R 2,0718 5000 In stock - Delivery conditions may apply, visit our FAQs
7.9 mm
7.9 mm
3.0 mm
R 2,0832 - R 2,3826 Request the lead time here
7.9 mm
7.9 mm
4.0 mm
Snap Lock Support 20.0 mm PA UL94 V-0 Natural

10000410

Price Range
R 2,8555 - R 2,741

Stock Levels
1000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.0 mm PA UL94 V-0 Natural

10000359

Price Range
R 2,7196 - R 2,6106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 12.0 mm PA UL94 V-2 Natural

10487440

Price Range
R 2,3648 - R 2,27

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 18.0 mm PA UL94 V-2 Natural

10000380

Price Range
R 2,4831 - R 2,3834

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 14.0 mm PA UL94 V-2 Natural

10487457

Price Range
R 2,3648 - R 2,27

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 16.0 mm PA UL94 V-2 Natural

10487464

Price Range
R 2,4831 - R 2,3834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 14.0 mm PA UL94 V-0 Natural

10000366

Price Range
R 2,7196 - R 2,6106

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 18.0 mm PA UL94 V-0 Natural

10000397

Price Range
R 2,8555 - R 2,741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 8.0 mm PA UL94 V-2 Natural

10000465

Price Range
R 2,1934 - R 2,1049

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.0 mm PA UL94 V-2 Natural

10000434

Price Range
R 2,0718 - R 1,8115

Stock Levels
2000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 16.0 mm PA UL94 V-0 Natural

10000373

Price Range
R 2,8555 - R 2,741

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.0 mm PA UL94 V-0 Natural

10000458

Price Range
R 2,393 - R 2,0923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 6.0 mm PA UL94 V-2 Natural

10487433

Price Range
R 2,1754 - R 1,902

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 20.0 mm PA UL94 V-2 Natural

10000403

Price Range
R 2,4831 - R 2,3834

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 8.0 mm PA UL94 V-0 Natural

10633151

Price Range
R 2,5224 - R 2,4205

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 3.0 mm PA UL94 V-2 Natural

10000427

Price Range
R 2,0718 - R 1,8115

Stock Levels
5000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm
Snap Lock Support 4.0 mm PA UL94 V-0 Natural

10000441

Price Range
R 2,3826 - R 2,0832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Fir Tree Fix
  • Hole B Fix Type
    Fir Tree Fix
  • Hole Diameter A
    7.9 mm
  • Hole Diameter B
    7.9 mm