Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|
R 2,741 - R 2,8555 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.787 in
20.0 mm
|
||
R 2,6106 - R 2,7196 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.472 in
12.0 mm
|
||
R 2,27 - R 2,3648 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.472 in
12.0 mm
|
||
R 2,3834 - R 2,4831 | 3000 In stock - Delivery conditions may apply, visit our FAQs |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.709 in
18.0 mm
|
||
R 2,27 - R 2,3648 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.551 in
14.0 mm
|
||
R 2,3834 - R 2,4831 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.63 in
16.0 mm
|
||
R 2,6106 - R 2,7196 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.551 in
14.0 mm
|
||
R 2,741 - R 2,8555 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.709 in
18.0 mm
|
||
R 2,1049 - R 2,1934 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.315 in
8.0 mm
|
||
R 1,8115 - R 2,0718 | 2000 In stock - Delivery conditions may apply, visit our FAQs |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.157 in
4.0 mm
|
||
R 2,741 - R 2,8555 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.63 in
16.0 mm
|
||
R 2,0923 - R 2,393 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.236 in
6.0 mm
|
||
R 1,902 - R 2,1754 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.236 in
6.0 mm
|
||
R 2,3834 - R 2,4831 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.787 in
20.0 mm
|
||
R 2,4205 - R 2,5224 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.315 in
8.0 mm
|
||
R 1,8115 - R 2,0718 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.118 in
3.0 mm
|
||
R 2,0832 - R 2,3826 | Request the lead time here |
0.311 in
7.9 mm
|
0.311 in
7.9 mm
|
|
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue