Menu Search

Pipe Caps PCR

In production

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size H d View
R 49,8111 - R 55,3457 Request the lead time here
R 172,4231 - R 191,5812 Request the lead time here
16"
63.3 mm
406.4 mm
R 107,2855 - R 166,8885 Request the lead time here
12"
49.5 mm
323.9 mm
R 22,9897 - R 25,5441 Request the lead time here
49.5 mm
160.0 mm
R 34,4846 - R 38,3162 Request the lead time here
R 21,0739 - R 23,4154 Request the lead time here
R 34,4846 - R 38,3162 Request the lead time here
R 49,8111 - R 55,3457 Request the lead time here
R 1,0536 - R 1,639 Request the lead time here
1/4"
19.9 mm
13.7 mm
R 1,5326 - R 2,3841 Request the lead time here
21.0 mm
25.4 mm
R 1,341 - R 2,0861 Request the lead time here
20.8 mm
22.0 mm
R 1,6284 - R 2,5331 Request the lead time here
19.2 mm
31.8 mm
R 1,82 - R 2,0222 Request the lead time here
25.6 mm
40.0 mm
R 1,2452 - R 1,9371 Request the lead time here
16.7 mm
16.0 mm
R 1,5326 - R 2,3841 Request the lead time here
21.0 mm
24.0 mm
R 1,82 - R 2,8311 Request the lead time here
1"
19.2 mm
33.7 mm
R 1,6284 - R 2,5331 Request the lead time here
R 0,6705 - R 1,043 Request the lead time here
19.8 mm
8.0 mm
R 1,2069 - R 1,8774 Request the lead time here
R 2,7587 - R 4,2914 Request the lead time here
1 1/4"
25.3 mm
42.4 mm
  • of 6
Pipe Cap 232.0 mm LDPE - PCR Green

20749064

Price Range
R 55,3457 - R 49,8111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 406.4 mm LDPE - PCR Green

20749156

Price Range
R 191,5812 - R 172,4231

Stock Levels
Request the lead time here
Attributes
  • d
    406.4 mm
  • H
    63.3 mm
  • Nominal Pipe Size
    16"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 323.9 mm LDPE - PCR Green

20749125

Price Range
R 166,8885 - R 107,2855

Stock Levels
Request the lead time here
Attributes
  • d
    323.9 mm
  • H
    49.5 mm
  • Nominal Pipe Size
    12"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 160.0 mm LDPE - PCR Green

20748937

Price Range
R 25,5441 - R 22,9897

Stock Levels
Request the lead time here
Attributes
  • d
    160.0 mm
  • H
    49.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 170.0 mm LDPE - PCR Green

20748968

Price Range
R 38,3162 - R 34,4846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 156.0 mm LDPE - PCR Green

20748920

Price Range
R 23,4154 - R 21,0739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 180.0 mm LDPE - PCR Green

20748982

Price Range
R 38,3162 - R 34,4846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 242.0 mm LDPE - PCR Green

20749071

Price Range
R 55,3457 - R 49,8111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 13.7 mm LDPE - PCR Green

20748159

Price Range
R 1,639 - R 1,0536

Stock Levels
Request the lead time here
Attributes
  • d
    13.7 mm
  • H
    19.9 mm
  • Nominal Pipe Size
    1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 25.4 mm LDPE - PCR Green

20748296

Price Range
R 2,3841 - R 1,5326

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • H
    21.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 22.0 mm LDPE - PCR Green

20748265

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    20.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 31.8 mm LDPE - PCR Green

20748364

Price Range
R 2,5331 - R 1,6284

Stock Levels
Request the lead time here
Attributes
  • d
    31.8 mm
  • H
    19.2 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 40.0 mm LDPE - PCR Green

20748418

Price Range
R 2,0222 - R 1,82

Stock Levels
Request the lead time here
Attributes
  • d
    40.0 mm
  • H
    25.6 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 16.0 mm LDPE - PCR Green

20748197

Price Range
R 1,9371 - R 1,2452

Stock Levels
Request the lead time here
Attributes
  • d
    16.0 mm
  • H
    16.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 24.0 mm LDPE - PCR Green

20748289

Price Range
R 2,3841 - R 1,5326

Stock Levels
Request the lead time here
Attributes
  • d
    24.0 mm
  • H
    21.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 33.7 mm LDPE - PCR Green

20748371

Price Range
R 2,8311 - R 1,82

Stock Levels
Request the lead time here
Attributes
  • d
    33.7 mm
  • H
    19.2 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 29.0 mm LDPE - PCR Green

20748340

Price Range
R 2,5331 - R 1,6284

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 8.0 mm LDPE - PCR Green

20748074

Price Range
R 1,043 - R 0,6705

Stock Levels
Request the lead time here
Attributes
  • d
    8.0 mm
  • H
    19.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 15.0 mm LDPE - PCR Green

20748173

Price Range
R 1,8774 - R 1,2069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 42.4 mm LDPE - PCR Green

20748432

Price Range
R 4,2914 - R 2,7587

Stock Levels
Request the lead time here
Attributes
  • d
    42.4 mm
  • H
    25.3 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR