Menu Search

Pipe Caps PCR

In production

Pipe Caps are a low cost protective cap with a high quality finish that are ideal for tubes and pipes. These push-fit caps are designed to prevent contaminants such as dirt, moisture and corrosion during storage, transportation and manufacturing processes. They fit easily and can be removed, either by automated equipment or by hand.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTXTPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
117 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size H d View
R 15,9012 - R 24,7352 Request the lead time here
39.0 mm
125.0 mm
R 21,0739 - R 23,4154 Request the lead time here
R 34,4846 - R 38,3162 Request the lead time here
R 49,8111 - R 55,3457 Request the lead time here
R 107,2855 - R 166,8885 Request the lead time here
12"
49.5 mm
323.9 mm
R 10,7285 - R 11,9206 Request the lead time here
39.0 mm
95.0 mm
R 1,0536 - R 1,639 Request the lead time here
19.9 mm
13.0 mm
R 1,341 - R 2,0861 Request the lead time here
18.0 mm
18.0 mm
R 1,341 - R 2,0861 Request the lead time here
20.8 mm
22.0 mm
R 5,5558 - R 6,1731 Request the lead time here
35.4 mm
70.0 mm
R 15,9012 - R 24,7352 Request the lead time here
3 1/2"
R 15,9012 - R 17,668 Request the lead time here
R 21,0739 - R 32,7816 Request the lead time here
R 40,232 - R 62,5832 Request the lead time here
R 49,8111 - R 77,4839 Request the lead time here
8"
44.6 mm
219.1 mm
R 172,4231 - R 191,5812 Request the lead time here
16"
63.3 mm
406.4 mm
R 0,7663 - R 1,192 Request the lead time here
R 1,0536 - R 1,639 Request the lead time here
R 1,341 - R 2,0861 Request the lead time here
18.0 mm
19.0 mm
R 1,341 - R 2,0861 Request the lead time here
1/2"
20.8 mm
21.3 mm
  • of 6
Pipe Cap 125.0 mm LDPE - PCR Green

20748821

Price Range
R 24,7352 - R 15,9012

Stock Levels
Request the lead time here
Attributes
  • d
    125.0 mm
  • H
    39.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 156.0 mm LDPE - PCR Green

20748920

Price Range
R 23,4154 - R 21,0739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 180.0 mm LDPE - PCR Green

20748982

Price Range
R 38,3162 - R 34,4846

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 242.0 mm LDPE - PCR Green

20749071

Price Range
R 55,3457 - R 49,8111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 323.9 mm LDPE - PCR Green

20749125

Price Range
R 166,8885 - R 107,2855

Stock Levels
Request the lead time here
Attributes
  • d
    323.9 mm
  • H
    49.5 mm
  • Nominal Pipe Size
    12"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 95.0 mm LDPE - PCR Green

20748708

Price Range
R 11,9206 - R 10,7285

Stock Levels
Request the lead time here
Attributes
  • d
    95.0 mm
  • H
    39.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 13.0 mm LDPE - PCR Green

20748142

Price Range
R 1,639 - R 1,0536

Stock Levels
Request the lead time here
Attributes
  • d
    13.0 mm
  • H
    19.9 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 18.0 mm LDPE - PCR Green

20748210

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    18.0 mm
  • H
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 22.0 mm LDPE - PCR Green

20748265

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • H
    20.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 70.0 mm LDPE - PCR Green

20748586

Price Range
R 6,1731 - R 5,5558

Stock Levels
Request the lead time here
Attributes
  • d
    70.0 mm
  • H
    35.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 101.6 mm LDPE - PCR Green

20748739

Price Range
R 24,7352 - R 15,9012

Stock Levels
Request the lead time here
Attributes
  • Nominal Pipe Size
    3 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 121.0 mm LDPE - PCR Green

20748814

Price Range
R 17,668 - R 15,9012

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 146.0 mm LDPE - PCR Green

20748890

Price Range
R 32,7816 - R 21,0739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 185.0 mm LDPE - PCR Green

20748999

Price Range
R 62,5832 - R 40,232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 219.1 mm LDPE - PCR Green

20749040

Price Range
R 77,4839 - R 49,8111

Stock Levels
Request the lead time here
Attributes
  • d
    219.1 mm
  • H
    44.6 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 406.4 mm LDPE - PCR Green

20749156

Price Range
R 191,5812 - R 172,4231

Stock Levels
Request the lead time here
Attributes
  • d
    406.4 mm
  • H
    63.3 mm
  • Nominal Pipe Size
    16"
  • Colour
    Green
  • Material
    LDPE - PCR
Pipe Cap 9.6 mm LDPE - PCR Green

20748081

Price Range
R 1,192 - R 0,7663

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 11.5 mm LDPE - PCR Green

20748111

Price Range
R 1,639 - R 1,0536

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Pipe Cap 19.0 mm LDPE - PCR Green

20748234

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    19.0 mm
  • H
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Pipe Cap 21.3 mm LDPE - PCR Green

20748258

Price Range
R 2,0861 - R 1,341

Stock Levels
Request the lead time here
Attributes
  • d
    21.3 mm
  • H
    20.8 mm
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
  • Material
    LDPE - PCR