Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: PA Colour: Black, White, Natural, Grey Series Code: SRV0000, SRV0002, SRV0001, SR1934
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 6,1675 - R 10,009 | 90 In stock - Delivery conditions may apply, visit our FAQs |
0.906 in
23.0 mm
|
Black
|
0.807 in
20.5 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
R 10,4609 - R 23,0753 | 40 In stock - Delivery conditions may apply, visit our FAQs |
1.634 in
41.5 mm
|
Black
|
1.496 in
38.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 5,9815 - R 9,7166 | 20732 In stock - Delivery conditions may apply, visit our FAQs |
0.807 in
20.5 mm
|
Black
|
0.717 in
18.2 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
R 3,868 - R 7,0714 | 77742 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
Black
|
0.26 in
6.6 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
R 24,9894 - R 40,5147 | 426 In stock - Delivery conditions may apply, visit our FAQs |
2.756 in
70.0 mm
|
Black
|
2.598 in
66.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 4,0541 - R 7,3904 | 321 In stock - Delivery conditions may apply, visit our FAQs |
0.362 in
9.2 mm
|
White
|
0.315 in
8.0 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
R 4,0541 - R 7,3904 | 4487 In stock - Delivery conditions may apply, visit our FAQs |
0.362 in
9.2 mm
|
Black
|
0.315 in
8.0 mm
|
Quick Assembly
|
0.197 in
5.0 mm
|
1
|
||
R 5,6359 - R 9,1849 | 1700 In stock - Delivery conditions may apply, visit our FAQs |
0.677 in
17.2 mm
|
Black
|
0.591 in
15.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
R 25,5343 - R 41,3654 | Request the lead time here |
2.953 in
75.0 mm
|
Black
|
2.756 in
70.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 5,6359 - R 9,1849 | 2619 In stock - Delivery conditions may apply, visit our FAQs |
0.677 in
17.2 mm
|
Grey
|
0.591 in
15.0 mm
|
Quick Assembly
|
0.276 in
7.0 mm
|
1
|
||
R 10,6869 - R 23,5671 | 562 In stock - Delivery conditions may apply, visit our FAQs |
1.752 in
44.5 mm
|
Black
|
1.614 in
41.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 10,2483 - R 22,5702 | 11446 In stock - Delivery conditions may apply, visit our FAQs |
1.516 in
38.5 mm
|
Grey
|
1.378 in
35.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 25,5343 - R 41,3654 | Request the lead time here |
2.953 in
75.0 mm
|
Grey
|
2.756 in
70.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 12,8535 - R 25,1754 | 1900 In stock - Delivery conditions may apply, visit our FAQs |
2.382 in
60.5 mm
|
Grey
|
2.224 in
56.5 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 3,0506 - R 3,7662 | 5000 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
Natural
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
2
|
||
R 4,8601 - R 6,0002 | Request the lead time here |
1.024 in
26.0 mm
|
Natural
|
0.886 in
22.5 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
1
|
||
R 26,6243 - R 43,1466 | Request the lead time here |
3.346 in
85.0 mm
|
Grey
|
3.15 in
80.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 26,0793 - R 42,256 | 1800 In stock - Delivery conditions may apply, visit our FAQs |
3.15 in
80.0 mm
|
Grey
|
2.992 in
76.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 12,0427 - R 23,5937 | 850 In stock - Delivery conditions may apply, visit our FAQs |
2.106 in
53.5 mm
|
Grey
|
1.969 in
50.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
R 12,0427 - R 23,5937 | 345 In stock - Delivery conditions may apply, visit our FAQs |
2.106 in
53.5 mm
|
Black
|
1.969 in
50.0 mm
|
Quick Assembly
|
0.315 in
8.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue