Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: PA, PA66 Colour: Black, White, Natural, Grey Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 3,37 - R 4,1604 | Request the lead time here |
0.469 in
11.9 mm
|
Black
|
0.402 in
10.2 mm
|
Double Grip Inter-Locking
|
0.228 in
5.8 mm
|
Quick Assembly
|
||
R 4,845 - R 5,9814 | Request the lead time here |
0.902 in
22.9 mm
|
Black
|
0.874 in
22.2 mm
|
Double Grip Inter-Locking
|
0.276 in
7.0 mm
|
Quick Assembly
|
||
R 4,6514 - R 5,7425 | Request the lead time here |
0.811 in
20.6 mm
|
Black
|
0.713 in
18.1 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
Quick Assembly
|
||
R 11,7518 - R 14,5083 | Request the lead time here |
2.654 in
67.4 mm
|
Black
|
2.48 in
63.0 mm
|
Double Grip Inter-Locking
|
0.362 in
9.2 mm
|
Quick Assembly
|
||
R 10,7209 - R 13,2357 | Request the lead time here |
1.614 in
41.0 mm
|
Black
|
1.496 in
38.0 mm
|
Double Grip Inter-Locking
|
0.362 in
9.2 mm
|
Quick Assembly
|
||
R 12,4095 - R 15,3204 | Request the lead time here |
1.74 in
44.2 mm
|
Black
|
1.579 in
40.1 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
Quick Assembly
|
||
R 4,868 - R 6,0101 | Request the lead time here |
1.091 in
27.7 mm
|
Black
|
0.965 in
24.5 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
Quick Assembly
|
||
R 26,881 - R 33,1864 | Request the lead time here |
4.402 in
111.8 mm
|
Black
|
4.146 in
105.3 mm
|
Double Grip Inter-Locking
|
0.343 in
8.7 mm
|
Quick Assembly
|
||
R 4,438 - R 5,37 | Request the lead time here |
0.752 in
19.1 mm
|
Black
|
0.665 in
16.9 mm
|
Double Grip Inter-Locking
|
0.28 in
7.1 mm
|
Quick Assembly
|
||
R 22,1751 - R 27,3766 | Request the lead time here |
3.346 in
85.0 mm
|
Black
|
3.146 in
79.9 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
Quick Assembly
|
||
R 9,1342 - R 11,277 | 554 In stock - Delivery conditions may apply, visit our FAQs |
1.988 in
50.5 mm
|
Black
|
1.811 in
46.0 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
Quick Assembly
|
||
R 25,8246 - R 31,8822 | Request the lead time here |
3.567 in
90.6 mm
|
Black
|
3.35 in
85.1 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
Quick Assembly
|
||
R 11,151 - R 13,7666 | Request the lead time here |
2.126 in
54.0 mm
|
Natural
|
1.87 in
47.5 mm
|
Interlocking Design
|
0.406 in
10.3 mm
|
Premium
|
||
R 4,1272 - R 5,0954 | Request the lead time here |
0.776 in
19.7 mm
|
Natural
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 26,8558 - R 33,1554 | Request the lead time here |
2.969 in
75.4 mm
|
Black
|
2.756 in
70.0 mm
|
Double Grip Inter-Locking
|
0.358 in
9.1 mm
|
Quick Assembly
|
||
R 9,2832 - R 11,4606 | Request the lead time here |
2.118 in
53.8 mm
|
Black
|
1.909 in
48.5 mm
|
Double Grip Inter-Locking
|
0.354 in
9.0 mm
|
Quick Assembly
|
||
R 4,1272 - R 5,0954 | Request the lead time here |
0.791 in
20.1 mm
|
Natural
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 22,4791 - R 27,7518 | Request the lead time here |
3.169 in
80.5 mm
|
Black
|
2.941 in
74.7 mm
|
Double Grip Inter-Locking
|
0.37 in
9.4 mm
|
Quick Assembly
|
||
R 4,6714 - R 5,767 | Request the lead time here |
0.906 in
23.0 mm
|
Black
|
0.799 in
20.3 mm
|
Double Grip Inter-Locking
|
0.252 in
6.4 mm
|
Quick Assembly
|
||
R 4,1322 - R 5,1015 | Request the lead time here |
0.673 in
17.1 mm
|
Black
|
0.594 in
15.1 mm
|
Double Grip Inter-Locking
|
0.283 in
7.2 mm
|
Quick Assembly
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue