Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Hose Clamps feature a proprietary interlocking design. This offers secure and better sealing from hoses and tubing, fittings, and other components to help avoid leaks. This able helps in guaranteeing a stable connection. Features a push lock. Resistant to chemicals.
Material: PA, PA66 Colour: Black, White, Natural, Grey Series Code: SRV0000, SRV0002, SRV0001, SR1934, SRSHC
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | Colour | d1 | Mount Style | W | Type | View | |
---|---|---|---|---|---|---|---|---|---|
R 3,0426 - R 3,7563 | Request the lead time here |
0.291 in
7.4 mm
|
Black
|
0.244 in
6.2 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 4,1769 - R 5,1568 | Request the lead time here |
0.874 in
22.2 mm
|
Black
|
0.748 in
19.0 mm
|
Interlocking Design
|
0.217 in
5.5 mm
|
Premium
|
||
R 5,2003 - R 6,4202 | Request the lead time here |
1.024 in
26.0 mm
|
Black
|
0.886 in
22.5 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
Premium
|
||
R 3,2642 - R 4,0299 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
0.358 in
9.1 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 2,7846 - R 3,4378 | Request the lead time here |
0.311 in
7.9 mm
|
Natural
|
0.283 in
7.2 mm
|
Interlocking Design
|
0.15 in
3.8 mm
|
Standard
|
||
R 4,0264 - R 4,971 | Request the lead time here |
0.606 in
15.4 mm
|
Black
|
0.539 in
13.7 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
Premium
|
||
R 4,1272 - R 5,0954 | Request the lead time here |
0.791 in
20.1 mm
|
Black
|
0.728 in
18.5 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 3,6329 - R 4,4849 | Request the lead time here |
0.535 in
13.6 mm
|
Black
|
0.476 in
12.1 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 19,2318 - R 42,7245 | Request the lead time here |
1.425 in
36.2 mm
|
Black
|
1.252 in
31.8 mm
|
Interlocking Design
|
0.295 in
7.5 mm
|
Premium
|
||
R 9,9745 - R 12,3141 | Request the lead time here |
1.61 in
40.9 mm
|
Black
|
1.406 in
35.7 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
Premium
|
||
R 5,2021 - R 6,4224 | Request the lead time here |
1.189 in
30.2 mm
|
Black
|
1.031 in
26.2 mm
|
Interlocking Design
|
0.295 in
7.5 mm
|
Premium
|
||
R 11,3596 - R 14,0242 | Request the lead time here |
2.126 in
54.0 mm
|
Black
|
1.87 in
47.5 mm
|
Interlocking Design
|
0.406 in
10.3 mm
|
Premium
|
||
R 3,1534 - R 3,8931 | Request the lead time here |
0.35 in
8.9 mm
|
Black
|
0.299 in
7.6 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 4,1272 - R 5,0954 | Request the lead time here |
0.776 in
19.7 mm
|
Black
|
0.669 in
17.0 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 4,2283 - R 5,2199 | Request the lead time here |
0.941 in
23.9 mm
|
Black
|
0.839 in
21.3 mm
|
Interlocking Design
|
0.22 in
5.6 mm
|
Premium
|
||
R 3,5469 - R 4,3789 | Request the lead time here |
0.469 in
11.9 mm
|
Black
|
0.409 in
10.4 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
Premium
|
||
R 10,7652 - R 13,2901 | Request the lead time here |
2.102 in
53.4 mm
|
Black
|
1.791 in
45.5 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
Premium
|
||
R 10,4107 - R 12,8529 | Request the lead time here |
1.811 in
46.0 mm
|
Black
|
1.594 in
40.5 mm
|
Interlocking Design
|
0.343 in
8.7 mm
|
Premium
|
||
R 4,0264 - R 4,971 | Request the lead time here |
0.677 in
17.2 mm
|
Black
|
0.598 in
15.2 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
Premium
|
||
R 9,6201 - R 11,8766 | Request the lead time here |
1.134 in
28.8 mm
|
Natural
|
0.988 in
25.1 mm
|
Interlocking Design
|
0.252 in
6.4 mm
|
Standard
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue