Menu Search

Plastic Screw Rivets

In stock

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Head Shape Head Height Hole Diameter Head Diameter Style Panel Thickness Range Drive Type View
Request the lead time here
Round
3.2 mm
4.8 mm
11.1 mm
Fixed Dowel
4.8 mm
Slotted Drive
Request the lead time here
Truss
2.8 mm
6.4 mm
15.9 mm
Fixed Dowel
6.4 mm
Slotted Drive
R 12,7028 - R 15,6826 Request the lead time here
Truss
2.8 mm
6.4 mm
15.9 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Round
3.2 mm
4.8 mm
11.1 mm
Fixed Dowel
4.8 mm
Slotted Drive
Request the lead time here
Round
3.2 mm
6.4 mm
11.1 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Mushroom
2.8 mm
4.8 mm
14.3 mm
Fixed Dowel
4.8 mm
Slotted Drive
Request the lead time here
Mushroom
2.8 mm
6.4 mm
14.3 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Round
3.2 mm
6.4 mm
11.1 mm
Fixed Dowel
6.4 mm
Slotted Drive
R 13,9487 - R 17,2206 Request the lead time here
Mushroom
2.8 mm
6.4 mm
14.3 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Truss
2.8 mm
4.8 mm
15.9 mm
Fixed Dowel
4.8 mm
Slotted Drive
Request the lead time here
Round
3.2 mm
6.4 mm
11.1 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Mushroom
2.8 mm
4.8 mm
14.3 mm
Fixed Dowel
4.8 mm
Slotted Drive
Request the lead time here
Truss
2.8 mm
6.4 mm
15.9 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Mushroom
2.8 mm
6.4 mm
14.3 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Truss
2.8 mm
4.8 mm
15.9 mm
Fixed Dowel
4.8 mm
Slotted Drive
R 3,3036 - R 4,0785 Request the lead time here
Mushroom
2.8 mm
6.4 mm
14.3 mm
9
6.4 mm
Round Socket Drive
R 4,2625 - R 5,2623 Request the lead time here
Truss
2.8 mm
6.4 mm
15.9 mm
9
6.4 mm
Round Socket Drive
R 2,8836 - R 3,9152 Request the lead time here
Truss
3.6 mm
8.0 mm
20.0 mm
3
7.0 - 8.0 mm
Cross Recess Drive
R 3,3048 - R 4,4205 Request the lead time here
Truss
4.0 mm
8.0 mm
20.0 mm
2
3.0 - 10.0 mm
Cross Recess Drive
R 8,8647 - R 11,2618 Request the lead time here
Truss
3.9 mm
6.0 mm
16.0 mm
1
1.5 - 6.0 mm
Cross Recess Drive
  • of 2
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308776


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308851


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    38.1 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308844

Price Range
R 15,6826 - R 12,7028

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308769


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    19.1 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308783


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    19.1 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308714


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.0 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308745


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308790


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308752

Price Range
R 17,2206 - R 13,9487

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    38.1 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308820


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308806


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    38.1 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308721


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308837


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.0 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308738


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.0 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308813


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.1 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10406779

Price Range
R 4,0785 - R 3,3036

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    14.3 mm
  • Head Height
    2.8 mm
  • Anchor Length
    19.1 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10406809

Price Range
R 5,2623 - R 4,2625

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 8.0 mm 8.0 mm (PT) PA Black

10036389

Price Range
R 3,9152 - R 2,8836

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    7.0 - 8.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.6 mm
  • Anchor Length
    22.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 8.0 mm 10.0 mm (PT) PA Black

10177839

Price Range
R 4,4205 - R 3,3048

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    4.0 mm
  • Anchor Length
    14.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 6.0 mm 6.0 mm (PT) PA Black

10036402

Price Range
R 11,2618 - R 8,8647

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    6.0 mm