Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
Series Code :SR1962
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Rivet Head Shape | Head Height | Hole Diameter | Head Diameter | Style | Panel Thickness Range | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 3,3036 - R 4,0785 | Request the lead time here |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| R 4,2625 - R 5,2623 | Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.125 in
3.2 mm
|
0.188 in
4.8 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| R 12,7028 - R 15,6826 | Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
||
| Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| R 13,9487 - R 17,2206 | Request the lead time here |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
||
| R 2,2112 - R 2,7298 | Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| R 2,6528 - R 3,2752 | Request the lead time here |
Mushroom
|
0.110 in
2.8 mm
|
0.250 in
6.4 mm
|
0.563 in
14.3 mm
|
9
|
0.252 in
6.4 mm
|
Round Socket Drive
|
||
| R 5,7347 - R 7,0799 | Request the lead time here |
Round
|
0.102 in
2.6 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
7
|
0.154 - 0.157 in
3.9 - 4.0 mm
|
Cross Recess Drive
|
||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Truss
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.626 in
15.9 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.126 in
3.2 mm
|
0.252 in
6.4 mm
|
0.437 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Truss
|
0.110 in
2.8 mm
|
0.188 in
4.8 mm
|
0.625 in
15.9 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.189 in
4.8 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Round
|
0.125 in
3.2 mm
|
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
| Request the lead time here |
Mushroom
|
0.11 in
2.8 mm
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
Fixed Dowel
|
0.252 in
6.4 mm
|
Slotted Drive
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue