Menu Search

Plastic Screw Rivets

In stock

Plastic Screw Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.

Our range includes several material options, including rivets made from Nylon 6 and Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. The Nylon range extends with high-strength options made from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plastic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pull-out force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.

  • Fast and easy installation
  • High strength and versatile
  • Colours; White, Black and Natural
  • Head Styles: Round, Truss and Mushroom
  • Crossed and Slotted Drive Types


Series Code :SR1962

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
38 results
Product SKUs information
Essentra Part Number Price range Availability Rivet Head Shape Head Height Hole Diameter Head Diameter Style Panel Thickness Range Drive Type View
R 3,3048 - R 4,4205 Request the lead time here
Truss
4.0 mm
8.0 mm
20.0 mm
2
3.0 - 10.0 mm
Cross Recess Drive
R 8,8647 - R 11,2618 Request the lead time here
Truss
3.9 mm
6.0 mm
16.0 mm
1
1.5 - 6.0 mm
Cross Recess Drive
R 3,5414 - R 4,9068 Request the lead time here
Truss
1.2 mm
5.0 mm
12.5 mm
1
2.0 - 7.0 mm
Cross Recess Drive
R 3,5414 - R 4,9068 250 In stock - Delivery conditions may apply, visit our FAQs
Truss
1.2 mm
5.0 mm
12.5 mm
1
2.0 - 7.0 mm
Cross Recess Drive
R 4,6434 - R 6,1962 Request the lead time here
Truss
1.4 mm
10.6 mm
21.5 mm
5
5.0 - 14.0 mm
Cross Recess Drive
R 4,8695 - R 6,4977 1280 In stock - Delivery conditions may apply, visit our FAQs
Truss
1.4 mm
9.8 mm
16.5 mm
7
4.0 - 10.5 mm
Cross Recess Drive
R 4,2525 - R 5,8739 1500 In stock - Delivery conditions may apply, visit our FAQs
Truss
1.4 mm
7.0 mm
17.5 mm
1
3.0 - 9.0 mm
Cross Recess Drive
R 4,5939 - R 6,3717 Request the lead time here
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
R 5,3477 - R 7,3958 Request the lead time here
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
R 8,5028 - R 8,6838 Request the lead time here
Truss
3.9 mm
5.0 mm
12.0 mm
1
1.5 - 6.0 mm
Cross Recess Drive
R 4,5939 - R 6,3717 Request the lead time here
Truss
1.5 mm
8.0 mm
20.0 mm
1
3.0 - 10.0 mm
Cross Recess Drive
R 3,8827 - R 5,3904 Request the lead time here
Truss
1.3 mm
6.0 mm
15.0 mm
1
2.0 - 8.0 mm
Cross Recess Drive
R 4,9352 - R 6,8553 Request the lead time here
Truss
1.5 mm
6.0 mm
16.0 mm
1
4.0 - 7.0 mm
Cross Recess Drive
R 4,4374 - R 6,1442 220 In stock - Delivery conditions may apply, visit our FAQs
Truss
1.5 mm
5.0 mm
12.0 mm
1
4.0 - 7.0 mm
Cross Recess Drive
R 3,8827 - R 5,3904 Request the lead time here
Truss
1.3 mm
6.0 mm
15.0 mm
1
2.0 - 8.0 mm
Cross Recess Drive
R 4,6585 - R 16,6138 Request the lead time here
Truss
3.0 mm
6.4 mm
15.1 mm
1
3.2 - 4.4 mm
Cross Recess Drive
R 4,2525 - R 5,8739 Request the lead time here
Truss
1.4 mm
7.0 mm
17.5 mm
1
3.0 - 9.0 mm
Cross Recess Drive
R 2,8836 - R 3,9152 Request the lead time here
Truss
3.6 mm
8.0 mm
20.0 mm
3
7.0 - 8.0 mm
Cross Recess Drive
R 12,7028 - R 15,6826 Request the lead time here
Truss
2.8 mm
6.4 mm
15.9 mm
Fixed Dowel
6.4 mm
Slotted Drive
Request the lead time here
Round
3.2 mm
4.8 mm
11.1 mm
Fixed Dowel
4.8 mm
Slotted Drive
  • of 2
Screw In Rivet 8.0 mm 10.0 mm (PT) PA Black

10177839

Price Range
R 4,4205 - R 3,3048

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    4.0 mm
  • Anchor Length
    14.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 6.0 mm 6.0 mm (PT) PA Black

10036402

Price Range
R 11,2618 - R 8,8647

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 5.0 mm 7.0 mm (PT) PA Black

10082126

Price Range
R 4,9068 - R 3,5414

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 5.0 mm 7.0 mm (PT) PA Natural

10082119

Price Range
R 4,9068 - R 3,5414

Stock Levels
250 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Panel Thickness Range
    2.0 - 7.0 mm
  • Head Diameter
    12.5 mm
  • Head Height
    1.2 mm
  • Anchor Length
    9.6 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 10.6 mm 14.0 mm (PT) PA Black

10303245

Price Range
R 6,1962 - R 4,6434

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    5.0 - 14.0 mm
  • Compatible Hole Diameter
    10.6 mm
  • Head Diameter
    21.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    28.0 mm
Screw In Rivet 9.8 mm 10.5 mm (PT) PA Black

10303252

Price Range
R 6,4977 - R 4,8695

Stock Levels
1280 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Panel Thickness Range
    4.0 - 10.5 mm
  • Compatible Hole Diameter
    9.8 mm
  • Head Diameter
    16.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    21.0 mm
Screw In Rivet 7.0 mm 9.0 mm (PT) PA Black

10082164

Price Range
R 5,8739 - R 4,2525

Stock Levels
1500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Hole Diameter
    7.0 mm
Screw In Rivet 8.0 mm 10.0 mm (PT) PA Black

10082188

Price Range
R 6,3717 - R 4,5939

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 8.0 mm 10.0 mm (PT) PA Black

10082089

Price Range
R 7,3958 - R 5,3477

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    14.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 5.0 mm 6.0 mm (PT) PA Black

10036396

Price Range
R 8,6838 - R 8,5028

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    1.5 - 6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.9 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 8.0 mm 10.0 mm (PT) PA Natural

10082171

Price Range
R 6,3717 - R 4,5939

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 10.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    13.5 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 6.0 mm 8.0 mm (PT) PA Natural

10082133

Price Range
R 5,3904 - R 3,8827

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 6.0 mm 7.0 mm (PT) PA Black

10082072

Price Range
R 6,8553 - R 4,9352

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    16.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 5.0 mm 7.0 mm (PT) PA Black

10082065

Price Range
R 6,1442 - R 4,4374

Stock Levels
220 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Panel Thickness Range
    4.0 - 7.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Anchor Length
    11.0 mm
  • Hole Diameter
    5.0 mm
Screw In Rivet 6.0 mm 8.0 mm (PT) PA Black

10082140

Price Range
R 5,3904 - R 3,8827

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 8.0 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.3 mm
  • Anchor Length
    10.7 mm
  • Hole Diameter
    6.0 mm
Screw In Rivet 6.4 mm 4.4 mm (PT) PA Black

10036419

Price Range
R 16,6138 - R 4,6585

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.2 - 4.4 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.0 mm
  • Anchor Length
    12.7 mm
  • Hole Diameter
    6.4 mm
Screw In Rivet 7.0 mm 9.0 mm (PT) PA Natural

10082157

Price Range
R 5,8739 - R 4,2525

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.0 - 9.0 mm
  • Head Diameter
    17.5 mm
  • Head Height
    1.4 mm
  • Anchor Length
    12.1 mm
  • Hole Diameter
    7.0 mm
Screw In Rivet 8.0 mm 8.0 mm (PT) PA Black

10036389

Price Range
R 3,9152 - R 2,8836

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    7.0 - 8.0 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.6 mm
  • Anchor Length
    22.0 mm
  • Hole Diameter
    8.0 mm
Screw In Rivet 6.4 mm 6.4 mm (PT) PA White

10308844

Price Range
R 15,6826 - R 12,7028

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Compatible Hole Diameter
    6.4 mm
  • Head Diameter
    15.9 mm
  • Head Height
    2.8 mm
  • Anchor Length
    25.4 mm
Screw In Rivet 4.8 mm 4.8 mm (PT) PA White

10308769


Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Head Diameter
    11.1 mm
  • Head Height
    3.2 mm
  • Anchor Length
    19.1 mm