Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
.
Series Code: SR5587, SR5586
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Handle Material | Mount Type | Handle Colour | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
R 169,4461 - R 594,9928 | Request the lead time here |
M8
|
5.197 in
132.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.969 in
50.0 mm
|
||
R 46,4284 - R 46,4284 | Request the lead time here |
Non Threaded
|
3.15 in
80.0 mm
|
Polyamide Glass Filled
|
Screw On
|
|
3.15 in
80.0 mm
|
||
R 5,2313 - R 5,953 | Request the lead time here |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.335 in
8.5 mm
|
||
R 5,2313 - R 5,953 | Request the lead time here |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.413 in
10.5 mm
|
||
R 108,9997 - R 198,7553 | Request the lead time here |
M6
|
5.709 in
145.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.575 in
40.0 mm
|
||
R 80,6142 - R 123,1179 | Request the lead time here |
M6
|
4.705 in
119.5 mm
|
PA
|
Threaded Insert
|
Black
|
1.378 in
35.0 mm
|
||
R 345,0305 - R 394,2345 | Request the lead time here |
Non Threaded
|
6.85 in
174.0 mm
|
PP
|
Screw Fix
|
Black
|
1.535 in
39.0 mm
|
||
10259207 | R 161,2801 - R 414,002 | Request the lead time here |
M6
|
5.197 in
132.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.969 in
50.0 mm
|
|
R 189,3552 - R 389,2292 | Request the lead time here |
Non Threaded
|
4.425 in
112.4 mm
|
PP
|
Screw Fix
|
Black
|
0.984 in
25.0 mm
|
||
R 3,9197 - R 4,4802 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
R 75,727 - R 86,5207 | Request the lead time here |
M2
|
1.378 in
35.0 mm
|
Nylon
|
Type 1
|
Black
|
1.063 in
27.0 mm
|
||
R 3,9197 - R 4,4802 | Request the lead time here |
M6
|
0.591 in
15.0 mm
|
Nylon
|
Threaded
|
|
0.374 in
9.5 mm
|
||
R 68,6771 - R 68,6771 | Request the lead time here |
M6
|
5.709 in
145.0 mm
|
PA
|
Plain
|
Black
|
1.575 in
40.0 mm
|
||
R 84,1394 - R 96,1324 | Request the lead time here |
M2
|
2.48 in
63.0 mm
|
Nylon
|
Type 2
|
Black
|
1.063 in
27.0 mm
|
||
R 5,2313 - R 5,953 | Request the lead time here |
M8
|
0.669 in
17.0 mm
|
Nylon
|
Threaded
|
|
0.413 in
10.5 mm
|
||
R 119,6695 - R 307,3405 | 48 In stock - Delivery conditions may apply, visit our FAQs |
Non Threaded
|
4.961 in
126.0 mm
|
GF PA
|
Push Fit
|
Black
|
1.693 in
43.0 mm
|
||
10259146 | R 133,1105 - R 341,3763 | 18 In stock - Delivery conditions may apply, visit our FAQs |
Non Threaded
|
4.961 in
126.0 mm
|
GF PA
|
Push Fit
|
Black
|
1.693 in
43.0 mm
|
|
R 89,8896 - R 119,643 | Request the lead time here |
Non Threaded
|
4.488 in
114.0 mm
|
GF PA
|
Screw Fix
|
Grey
|
1.299 in
33.0 mm
|
||
R 88,8482 - R 113,7125 | Request the lead time here |
Non Threaded
|
4.488 in
114.0 mm
|
GF PA
|
Screw Fix
|
Grey
|
1.299 in
33.0 mm
|
||
R 124,8468 - R 155,6769 | Request the lead time here |
Non Threaded
|
4.488 in
114.0 mm
|
GF PA
|
Screw Fix
|
Grey
|
1.299 in
33.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue