Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Material: , Steel, Die Cast Zinc Alloy, Aluminium, Stainless Steel
  • Colour: , Black, Natural, Grey, Silver

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Handle Material Mount Type View
R 303,903 - R 512,0243 21 In stock - Delivery conditions may apply, visit our FAQs
M6
Aluminium
Threaded Insert
R 414,0625 - R 1 315,3071 Request the lead time here
M8
Aluminium
Threaded Insert
R 337,3395 - R 1 066,4179 Request the lead time here
M6
Aluminium
Threaded Insert
R 472,8954 - R 1 503,2885 Request the lead time here
M8
Aluminium
Threaded Insert
R 343,6336 - R 1 081,4693 Request the lead time here
M6
Aluminium
Threaded Insert
R 755,3404 - R 1 272,6815 Request the lead time here
M8
Aluminium
Threaded Insert
R 167,0264 - R 167,0264 Request the lead time here
M5 x 0.8
Aluminium
Threaded Insert
R 462,40 - R 1 473,4591 Request the lead time here
M8
Aluminium
Threaded Insert
R 665,9243 - R 760,8277 Request the lead time here
M5 x 10
Stainless Steel
Threaded Insert
R 342,7239 - R 577,4613 Request the lead time here
M6
Aluminium
Threaded Insert
R 5 012,6221 - R 5 425,7711 Request the lead time here
M8 x 30
Stainless Steel
Rear Mounting
R 329,5106 - R 329,5106 Request the lead time here
M5
Aluminium
Threaded Insert
R 149,4618 - R 149,4618 Request the lead time here
M5 x 0.8
Aluminium
Threaded Insert
R 4 835,9157 - R 5 234,5139 Request the lead time here
M8 x 18
Stainless Steel
Front Mounting
R 317,6975 - R 1 109,8783 Request the lead time here
M6
Aluminium
Threaded Insert
R 687,9806 - R 786,0816 Request the lead time here
M5 x 10
Stainless Steel
Threaded Insert
R 407,7374 - R 407,7374 Request the lead time here
M8
Aluminium
Threaded Insert
R 700,8857 - R 800,7782 Request the lead time here
M6 x 12.0
Stainless Steel
Threaded Insert
R 551,874 - R 630,5582 Request the lead time here
M8
Aluminium
Threaded Insert
R 177,8008 - R 177,8008 18 In stock - Delivery conditions may apply, visit our FAQs
M5 x 0.8
Aluminium
Threaded Insert
  • of 6
U-Handle 100.0 mm M6 Aluminium Black

10254097

Price Range
R 512,0243 - R 303,903

Stock Levels
21 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 128.0 mm M8 Aluminium Black

10254141

Price Range
R 1 315,3071 - R 414,0625

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 112.0 mm M6 Aluminium Black

10254103

Price Range
R 1 066,4179 - R 337,3395

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 192.0 mm M8 Aluminium Black

10254189

Price Range
R 1 503,2885 - R 472,8954

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 120.0 mm M6 Aluminium Black

10254110

Price Range
R 1 081,4693 - R 343,6336

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 350.0 mm M8 Aluminium Black

10254196

Price Range
R 1 272,6815 - R 755,3404

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 100.0 mm M5 x 0.8 Aluminium Silver

10271926

Price Range
R 167,0264 - R 167,0264

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 180.0 mm M8 Aluminium Black

10254172

Price Range
R 1 473,4591 - R 462,40

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 150.0 mm M5 x 10 Stainless Steel

10254295

Price Range
R 760,8277 - R 665,9243

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Type
    Premium
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
U-Handle 160.0 mm M6 Aluminium Black

10254158

Price Range
R 577,4613 - R 342,7239

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 140.0 mm M8 x 30 Stainless Steel Natural

10378823

Price Range
R 5 425,7711 - R 5 012,6221

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Colour
    Natural
  • Handle Shape
    U
  • Mount Type
    Rear Mounting
  • Number of Mounting Holes
    2
U-Handle 235.0 mm M5 Aluminium Silver

10386323

Price Range
R 329,5106 - R 329,5106

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 88.0 mm M5 x 0.8 Aluminium Silver

10271919

Price Range
R 149,4618 - R 149,4618

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
U-Handle 140.0 mm M8 x 18 Stainless Steel

10378816

Price Range
R 5 234,5139 - R 4 835,9157

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Shape
    U
  • Mount Type
    Front Mounting
  • Number of Mounting Holes
    2
  • Thread Size
    M8 x 18
U-Handle 128.0 mm M6 Aluminium Black

10254134

Price Range
R 1 109,8783 - R 317,6975

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 180.0 mm M5 x 10 Stainless Steel

10254301

Price Range
R 786,0816 - R 687,9806

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Type
    Premium
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
U-Handle 120.0 mm M8 Aluminium Black

10254127

Price Range
R 407,7374 - R 407,7374

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
U-Handle 120.0 mm M6 x 12.0 Stainless Steel

10254325

Price Range
R 800,7782 - R 700,8857

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Stainless Steel
  • Handle Type
    Premium
  • Handle Shape
    U
  • Mount Type
    Threaded Insert
  • Number of Mounting Holes
    2
Handle Grip 250.0 mm M8 Aluminium Black

10254387

Price Range
R 630,5582 - R 551,874

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
U-Handle 120.0 mm M5 x 0.8 Aluminium Silver

10271933

Price Range
R 177,8008 - R 177,8008

Stock Levels
18 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Silver
  • Handle Shape
    U
  • Mount Type
    Threaded Insert