The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Handle Material | Mount Type | View | |
---|---|---|---|---|---|---|
R 755,3404 - R 1 272,6815 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 360,454 - R 1 131,6406 | Request the lead time here |
M5
|
Aluminium
|
Threaded Insert
|
||
R 1 021,3574 - R 3 050,3428 | Request the lead time here |
Non Threaded
|
Aluminium
|
Screw Mount
|
||
R 967,6263 - R 1 105,562 | Request the lead time here |
M5 x 10
|
Stainless Steel
|
Threaded Insert
|
||
R 147,9521 - R 167,445 | Request the lead time here |
M6
|
Aluminium
|
Threaded Insert
|
||
R 860,9029 - R 983,6485 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 791,9149 - R 904,8481 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 700,8857 - R 800,7782 | Request the lead time here |
M6 x 12.0
|
Stainless Steel
|
Threaded Insert
|
||
R 415,5198 - R 415,5198 | Request the lead time here |
M6
|
Aluminium
|
Threaded Insert
|
||
R 756,9837 - R 864,913 | Request the lead time here |
M6 x 12.0
|
Stainless Steel
|
Threaded Insert
|
||
R 790,0907 - R 902,7242 | Request the lead time here |
M6 x 12.0
|
Stainless Steel
|
Threaded Insert
|
||
R 586,8203 - R 670,4777 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 784,5729 - R 896,4146 | Request the lead time here |
M6
|
Aluminium
|
Threaded Insert
|
||
R 337,3395 - R 1 066,4179 | Request the lead time here |
M6
|
Aluminium
|
Threaded Insert
|
||
R 343,6336 - R 1 081,4693 | Request the lead time here |
M6
|
Aluminium
|
Threaded Insert
|
||
R 462,40 - R 1 473,4591 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 303,903 - R 512,0243 | 21 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
Aluminium
|
Threaded Insert
|
||
R 472,8954 - R 1 503,2885 | Request the lead time here |
M8
|
Aluminium
|
Threaded Insert
|
||
R 329,5106 - R 329,5106 | Request the lead time here |
M5
|
Aluminium
|
Threaded Insert
|
||
R 5 012,6221 - R 5 425,7711 | Request the lead time here |
M8 x 30
|
Stainless Steel
|
Rear Mounting
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue