Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Mounting Hole Distance | Handle Material | Mount Type | Overall Width | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 165,1351 - R 526,7017 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
R 101,7134 - R 324,0816 | Request the lead time here |
M8
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
R 94,5976 - R 301,4456 | Request the lead time here |
Non Threaded
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
R 65,0804 - R 207,5889 | Request the lead time here |
Non Threaded
|
4.409 in
112.0 mm
|
3.681 in
93.5 mm
|
Thermoplastic
|
Plain Through Hole
|
0.827 in
21.0 mm
|
1.417 in
36.0 mm
|
||
R 4,9763 - R 10,1033 | Request the lead time here |
Non Threaded
|
6.299 in
160.0 mm
|
6.299 in
160.0 mm
|
LDPE
|
Clip In
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
R 113,2009 - R 361,0722 | 97 In stock - Delivery conditions may apply, visit our FAQs |
M8
|
5.197 in
132.0 mm
|
7.047 in
179.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
R 92,4118 - R 294,8204 | Request the lead time here |
M5
|
5.236 in
133.0 mm
|
4.331 in
110.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
R 4,9763 - R 10,1034 | Request the lead time here |
Non Threaded
|
6.299 in
160.0 mm
|
6.299 in
160.0 mm
|
LDPE
|
Clip In
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
R 94,5976 - R 301,4456 | Request the lead time here |
Non Threaded
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
R 69,9948 - R 223,5997 | Request the lead time here |
Non Threaded
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
R 16,7894 - R 34,0644 | Request the lead time here |
Non Threaded
|
5.906 in
150.0 mm
|
5.906 in
150.0 mm
|
LDPE
|
Clip In
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
R 5,3394 - R 6,5919 | Request the lead time here |
Non Threaded
|
5.906 in
150.0 mm
|
5.906 in
150.0 mm
|
HDPE
|
Clip In
|
0.453 in
11.5 mm
|
1.063 in
27.0 mm
|
||
R 5,0889 - R 6,2826 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Non Threaded
|
5.906 in
150.0 mm
|
0.453 in
11.5 mm
|
HDPE
|
Clip In
|
1.063 in
27.0 mm
|
0.453 in
11.5 mm
|
||
R 95,6828 - R 305,3103 | 62 In stock - Delivery conditions may apply, visit our FAQs |
M6
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
R 155,849 - R 496,8884 | Request the lead time here |
M8
|
8.031 in
204.0 mm
|
3.681 in
93.5 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
||
10252758 | R 165,1351 - R 526,7017 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
4.606 in
117.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
|
R 165,1351 - R 526,7017 | Request the lead time here |
M6
|
5.512 in
140.0 mm
|
4.331 in
110.0 mm
|
Duroplast
|
Threaded Blind Bush
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
R 3,1625 - R 6,4595 | 1290 In stock - Delivery conditions may apply, visit our FAQs |
Non Threaded
|
6.22 in
158.0 mm
|
0.945 in
24.0 mm
|
LDPE
|
Clip In
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
R 97,8687 - R 305,3103 | Request the lead time here |
M5
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Threaded Blind Bush
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
R 69,9948 - R 223,5997 | 50 In stock - Delivery conditions may apply, visit our FAQs |
Non Threaded
|
5.472 in
139.0 mm
|
4.606 in
117.0 mm
|
Thermoplastic
|
Plain Through Hole
|
1.024 in
26.0 mm
|
1.614 in
41.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue